Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
651 - 693 of 693 | Results Per Page | View | Unit of Measure
« 11 12 13 14 
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
QAAP18A090SET N/A 22218 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAP18A090ST N/A 22218 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPMD18A090SB N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPMD18A090SC N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPMD18A090SEB N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPMD18A090SEC N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPMD18A090SEM N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPMD18A090SEN N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPMD18A090SEO N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPMD18A090SET N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPMD18A090SN N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPMD18A090SO N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAPMD18A090ST N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QAAP20A311ST N/A 22220 N/A 3 11/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAP20A312ST N/A 22220 N/A 3 3/4 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAP20A100SM N/A 22220 N/A 100 mm N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAPL20A100SM N/A 22220 N/A 100 mm N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAASN20A100SM N/A 22220 N/A 100 mm N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAP20A315SM N/A 22220 N/A 3 15/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAPL20A315SM N/A 22220 N/A 3 15/16 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAASN20A315SM N/A 22220 N/A 3 15/16 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAP20A315SB N/A 22220 N/A 3 15/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAP20A315SEM N/A 22220 N/A 3 15/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAP20A315SO N/A 22220 N/A 3 15/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAP20A315ST N/A 22220 N/A 3 15/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAPL20A315SEM N/A 22220 N/A 3 15/16 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAPL20A315SET N/A 22220 N/A 3 15/16 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAPL20A315SO N/A 22220 N/A 3 15/16 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAPL20A315ST N/A 22220 N/A 3 15/16 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAP20A400SM N/A 22220 N/A 4 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAPL20A400SM N/A 22220 N/A 4 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAASN20A400SM N/A 22220 N/A 4 in N/A 4.92 in125 mm N/A 12.56 in319 mm N/A 14.41 in366 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAP20A400SET N/A 22220 N/A 4 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAPL20A400SO N/A 22220 N/A 4 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAAPL20A400ST N/A 22220 N/A 4 in N/A 4.25 in108 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QAASN22A110SM N/A 22222 N/A 110 mm N/A 5.51 in140 mm N/A 13.07 in332 mm N/A 14.37 in365 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QAASN22A407SM N/A 22222 N/A 4 7/16 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QAASN22A408SM N/A 22222 N/A 4 1/2 in N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QAASN22A115SM N/A 22222 N/A 115 mm N/A 5.91 in150 mm N/A 14.45 in367 mm N/A 15.75 in400 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
QAASN26A125SM N/A 22226 N/A 125 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QAASN26A415SM N/A 22226 N/A 4 15/16 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QAASN26A500SM N/A 22226 N/A 5 in N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
QAASN26A130SM N/A 22226 N/A 130 mm N/A 5.91 in150 mm N/A 15.83 in402 mm N/A 17.13 in435 mm N/A 212000 lbf945000 N N/A 170000 lbf757000 N N/A CAD Icon (for items table)
651 - 693 of 693 | Results Per Page | View | Unit of Measure
« 11 12 13 14