Double Concentric Two-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Two-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Concentric Two-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 26 - 50 of 121
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAPL13A060S
22213
60
mm
2.75
in
69.9
mm
6.81
in
173
mm
7.44
in
189
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPXT13A060S
22213
60
mm
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAASN13A060S
22213
60
mm
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPMD13A060S
22213
60
mm
3
in
76.2
mm
7.5
in
190.5
mm
8.5
in
215.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAP13A207S
22213
2 7/16
in
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPL13A207S
22213
2 7/16
in
2.75
in
69.9
mm
6.81
in
173
mm
7.44
in
189
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPXT13A207S
22213
2 7/16
in
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAASN13A207S
22213
2 7/16
in
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPMD13A207S
22213
2 7/16
in
3
in
76.2
mm
7.5
in
190.5
mm
8.5
in
215.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAP13A208S
22213
2 1/2
in
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPL13A208S
22213
2 1/2
in
2.75
in
69.9
mm
6.81
in
173
mm
7.44
in
189
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPXT13A208S
22213
2 1/2
in
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAASN13A208S
22213
2 1/2
in
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPMD13A208S
22213
2 1/2
in
3
in
76.2
mm
7.5
in
190.5
mm
8.5
in
215.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAP13A065S
22213
65
mm
2.75
in
69.9
mm
6.88
in
174.8
mm
8.63
in
219.2
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPL13A065S
22213
65
mm
2.75
in
69.9
mm
6.81
in
173
mm
7.44
in
189
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPXT13A065S
22213
65
mm
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAASN13A065S
22213
65
mm
3.15
in
80
mm
7.72
in
196
mm
9.25
in
235
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAPMD13A065S
22213
65
mm
3
in
76.2
mm
7.5
in
190.5
mm
8.5
in
215.9
mm
48600
lbf
216000
N
46400
lbf
206000
N
QAAP15A211S
22215
2 11/16
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPL15A211S
22215
2 11/16
in
3.25
in
82.6
mm
7.7
in
195.6
mm
8.4
in
213.4
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPXT15A211S
22215
2 11/16
in
3.5
in
88.9
mm
9.06
in
230.1
mm
10.44
in
265.2
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAASN15A211S
22215
2 11/16
in
3.74
in
95
mm
9.49
in
241
mm
10.98
in
279
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAPMD15A211S
22215
2 11/16
in
3.5
in
88.9
mm
8.5
in
215.9
mm
9.5
in
241.3
mm
54100
lbf
240000
N
49900
lbf
222000
N
QAAP15A212S
22215
2 3/4
in
3.13
in
79.5
mm
7.88
in
200.2
mm
9.63
in
244.6
mm
54100
lbf
240000
N
49900
lbf
222000
N
Results 26 - 50 of 121
1
2
3
4
5
<