Double Concentric Two-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Concentric Solid-Block Mounted Bearings
>
Double Concentric Two-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Concentric Two-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 76 - 100 of 121
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QAAPL18A080S
22218
80
mm
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAASN18A080S
22218
80
mm
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPMD18A080S
22218
80
mm
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAP18A303S
22218
3 3/16
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPL18A303S
22218
3 3/16
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAASN18A303S
22218
3 3/16
in
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPMD18A303S
22218
3 3/16
in
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAP18A304S
22218
3 1/4
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPL18A304S
22218
3 1/4
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAASN18A304S
22218
3 1/4
in
3.94
in
100
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPMD18A304S
22218
3 1/4
in
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAP18A085S
22218
85
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPL18A085S
22218
85
mm
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAASN18A085S
22218
85
mm
4.41
in
112
mm
10.98
in
279
mm
11.5
in
292
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPMD18A085S
22218
85
mm
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAP18A307S
22218
3 7/16
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPL18A307S
22218
3 7/16
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAASN18A307S
22218
3 7/16
in
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPMD18A307S
22218
3 7/16
in
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAP18A308S
22218
3 1/2
in
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPL18A308S
22218
3 1/2
in
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAASN18A308S
22218
3 1/2
in
4.41
in
112
mm
11.42
in
290
mm
12.87
in
327
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPMD18A308S
22218
3 1/2
in
4
in
101.6
mm
10.32
in
262.1
mm
11.62
in
295.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAP18A090S
22218
90
mm
3.75
in
95.3
mm
9.38
in
238.3
mm
11.25
in
285.8
mm
87200
lbf
388000
N
79700
lbf
355000
N
QAAPL18A090S
22218
90
mm
3.75
in
95.3
mm
9.25
in
235
mm
10.75
in
273.1
mm
87200
lbf
388000
N
79700
lbf
355000
N
Results 76 - 100 of 121
1
2
3
4
5
<