3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 69 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

Weight

CAD

TAAPG11K115S N/A 22211 N/A 1-15/16 in N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 19 lb8.6 Kg N/A CAD
TAAPH11K115S N/A 22211 N/A 1-15/16 in N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 19 lb8.6 Kg N/A CAD
TAAPG11K050S N/A 22211 N/A 50 mm N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 19 lb8.6 Kg N/A CAD
TAAPH11K050S N/A 22211 N/A 50 mm N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 19 lb8.6 Kg N/A CAD
TAAPG11K200S N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 19 lb8.6 Kg N/A CAD
TAAPH11K200S N/A 22211 N/A 2 in N/A 2.75 in69.9 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.57 in39.9 mm N/A 31900 lb142 kN N/A 31400 lb140 kN N/A 19 lb8.6 Kg N/A CAD
TAAPG13K203S N/A 22213 N/A 2-3/16 in N/A 3.15 in80.0 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.89 in48.0 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 25 lb11.3 Kg N/A CAD
TAAPH13K203S N/A 22213 N/A 2-3/16 in N/A 3.00 in76.2 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 2.00 in50.8 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 25 lb11.3 Kg N/A CAD
TAAPG13K204S N/A 22213 N/A 2-1/4 in N/A 3.15 in80.0 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.89 in48.0 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 25 lb11.3 Kg N/A CAD
TAAPH13K204S N/A 22213 N/A 2-1/4 in N/A 3.00 in76.2 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 2.00 in50.8 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 25 lb11.3 Kg N/A CAD
TAAPG13K060S N/A 22213 N/A 60 mm N/A 3.15 in80.0 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 1.89 in48.0 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 25 lb11.3 Kg N/A CAD
TAAPH13K060S N/A 22213 N/A 60 mm N/A 3.00 in76.2 mm N/A 7.18 in182.4 mm N/A 8.56 in217.4 mm N/A 2.00 in50.8 mm N/A 48600 lb216 kN N/A 46400 lb206 kN N/A 25 lb11.3 Kg N/A CAD
TAAPG15K207S N/A 22215 N/A 2-7/16 in N/A 3.15 in80.0 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.56 in39.6 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 29 lb13.20 Kg N/A CAD
TAAPH15K207S N/A 22215 N/A 2-7/16 in N/A 3.25 in82.6 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.88 in47.8 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 29 lb13.20 Kg N/A CAD
TAAPK15K207S N/A 22215 N/A 2-7/16 in N/A 3.50 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 29 lb13.20 Kg N/A CAD
TAAPG15K208S N/A 22215 N/A 2-1/2 in N/A 3.15 in80.0 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.56 in39.6 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 29 lb13.20 Kg N/A CAD
TAAPH15K208S N/A 22215 N/A 2-1/2 in N/A 3.25 in82.6 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.88 in47.8 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 29 lb13.20 Kg N/A CAD
TAAPK15K208S N/A 22215 N/A 2-1/2 in N/A 3.50 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 29 lb13.20 Kg N/A CAD
TAAPG15K065S N/A 22215 N/A 65 mm N/A 3.15 in80.0 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.56 in39.6 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 29 lb13.20 Kg N/A CAD
TAAPH15K065S N/A 22215 N/A 65 mm N/A 3.25 in82.6 mm N/A 7.94 in201.7 mm N/A 9.69 in246.1 mm N/A 1.88 in47.8 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 29 lb13.20 Kg N/A CAD
TAAPK15K065S N/A 22215 N/A 65 mm N/A 3.50 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 2.75 in69.9 mm N/A 54100 lb240 kN N/A 49900 lb222 kN N/A 29 lb13.20 Kg N/A CAD
DAAPF17K215S N/A 22217 N/A 2-15/16 in N/A 3.25 in82.6 mm N/A 7.60 in193.0 mm N/A 9.10 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 51 lb23.10 Kg N/A CAD
TAAPG17K215S N/A 22217 N/A 2-15/16 in N/A 3.74 in95.0 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 37.0 lb16.8 Kg N/A CAD
TAAPH17K215S N/A 22217 N/A 2-15/16 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 37.0 lb16.8 Kg N/A CAD
TAAPK17K215S N/A 22217 N/A 2-15/16 in N/A 4.00 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3.00 in76.2 mm N/A 71900 lb320 kN N/A 66900 lb297 kN N/A 37.0 lb16.8 Kg N/A CAD
1 - 25 of 69 | Results Per Page | View | Unit of Measure
1 2 3