3D CAD and 2D Drawings
Find and download 3D CAD and 2D drawings for key Timken products.
Batch CAD Cart (0)
▾
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Clear
Filter
Shaft Size (in)
Shaft Size (mm)
Outside Diameter (in)
Outside Diameter (mm)
C - Dynamic Load (Basic) (lb)
C - Dynamic Load (Basic) (kN)
Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
Pilot Diameter |
C0 - Static Load |
C - Dynamic Load (Basic) |
Weight |
CAD |
---|---|---|---|---|---|---|---|---|---|
DAAC11K115S | N/A 22211 | N/A 1-15/16 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 11 lb5 Kg |
N/A ![]() |
DAAC11K050S | N/A 22211 | N/A 50 mm | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 11 lb5 Kg |
N/A ![]() |
DAAC11K200S | N/A 22211 | N/A 2 in | N/A 5.38 in136.7 mm | N/A 0.438 in10 mm | N/A 4.500 in114.3 mm | N/A 31900 lb142 kN | N/A 31400 lb140 kN | N/A 11 lb5 Kg |
N/A ![]() |
DAAC13K203S | N/A 22213 | N/A 2-3/16 in | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 16 lb7.30 Kg |
N/A ![]() |
DAAC13K204S | N/A 22213 | N/A 2-1/4 in | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 16 lb7.30 Kg |
N/A ![]() |
DAAC13K060S | N/A 22213 | N/A 60 mm | N/A 6.00 in152.4 mm | N/A 0.5 in12 mm | N/A 5.000 in127.0 mm | N/A 48600 lb216 kN | N/A 46400 lb206 kN | N/A 16 lb7.30 Kg |
N/A ![]() |
DAAC15K207S | N/A 22215 | N/A 2-7/16 in | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 18.000 lb8.2 Kg |
N/A ![]() |
DAAC15K208S | N/A 22215 | N/A 2-1/2 in | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 18.000 lb8.2 Kg |
N/A ![]() |
DAAC15K065S | N/A 22215 | N/A 65 mm | N/A 6.50 in165.1 mm | N/A 0.5 in12 mm | N/A 5.500 in139.7 mm | N/A 54100 lb240 kN | N/A 49900 lb222 kN | N/A 18.000 lb8.2 Kg |
N/A ![]() |
DAAC17K215S | N/A 22217 | N/A 2-15/16 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
DAAC17K075S | N/A 22217 | N/A 75 mm | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
DAAC17K300S | N/A 22217 | N/A 3 in | N/A 7.50 in190.5 mm | N/A 0.625 in16 mm | N/A 6.375 in161.9 mm | N/A 71900 lb320 kN | N/A 66900 lb297 kN | N/A 25 lb11.3 Kg |
N/A ![]() |
DAAC20K307S | N/A 22220 | N/A 3-7/16 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A 37.0 lb16.8 Kg |
N/A ![]() |
DAAC20K308S | N/A 22220 | N/A 3-1/2 in | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A 37.0 lb16.8 Kg |
N/A ![]() |
DAAC20K090S | N/A 22220 | N/A 90 mm | N/A 8.63 in219.2 mm | N/A 0.75 in20 mm | N/A 7.375 in187.3 mm | N/A 113000 lb502 kN | N/A 97700 lb435 kN | N/A 37.0 lb16.8 Kg |
N/A ![]() |
DAAC22K100S | N/A 22222 | N/A 100 mm | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 58.0 lb26.3 Kg |
N/A ![]() |
DAAC22K315S | N/A 22222 | N/A 3-15/16 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 58.0 lb26.3 Kg |
N/A ![]() |
DAAC22K400S | N/A 22222 | N/A 4 in | N/A 9.38 in238.3 mm | N/A 0.75 in20 mm | N/A 8.125 in206.4 mm | N/A 147000 lb653 kN | N/A 125000 lb555 kN | N/A 58.0 lb26.3 Kg |
N/A ![]() |
DAAC26K407S | N/A 22226 | N/A 4-7/16 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.250 in260.4 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 76 lb34.5 Kg |
N/A ![]() |
DAAC26K408S | N/A 22226 | N/A 4-1/2 in | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.250 in260.4 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 76 lb34.5 Kg |
N/A ![]() |
DAAC26K115S | N/A 22226 | N/A 115 mm | N/A 11.75 in298.5 mm | N/A 0.75 in20 mm | N/A 10.250 in260.4 mm | N/A 212000 lb945 kN | N/A 170000 lb757 kN | N/A 76 lb34.5 Kg |
N/A ![]() |