Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 481 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPG11K115S 22211 1 15/16 in 2.75 in
69.9
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
1.57 in
39.9
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAAPH11K115S 22211 1 15/16 in 2.75 in
69.9
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
1.57 in
39.9
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAAPG11K050S 22211 50 mm 2.75 in
69.9
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
1.57 in
39.9
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAAPH11K050S 22211 50 mm 2.75 in
69.9
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
1.57 in
39.9
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAAPG11K200S 22211 2 in 2.75 in
69.9
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
1.57 in
39.9
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAAPH11K200S 22211 2 in 2.75 in
69.9
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
1.57 in
39.9
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAAPG12K055S 22212 55 mm 2.756 in
70
mm
7 in
177.8
mm
8.63 in
219.2
mm
1.38 in
35.31
mm
39000 lbf
174000
N
38100 lbf
169000
N
TAAPG13K203S 22213 2 3/16 in 3.15 in
80
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
1.89 in
48
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAAPH13K203S 22213 2 3/16 in 3 in
76.2
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
2 in
50.8
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAAPG13K204S 22213 2 1/4 in 3.15 in
80
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
1.89 in
48
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAAPH13K204S 22213 2 1/4 in 3 in
76.2
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
2 in
50.8
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAAPG16K212S 22216 2 3/4 in 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
1.97 in
50
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAAPH16K212S 22216 2 3/4 in 3.5 in
88.9
mm
9 in
228.6
mm
11 in
279.4
mm
2.13 in
53.9
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAAPG13K060S 22213 60 mm 3.15 in
80
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
1.89 in
48
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAAPH13K060S 22213 60 mm 3 in
76.2
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
2 in
50.8
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAAPG15K207S 22215 2 7/16 in 3.15 in
80
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
1.56 in
39.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAAPH15K207S 22215 2 7/16 in 3.25 in
82.6
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
1.88 in
47.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAAPK15K207S 22215 2 7/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
2.75 in
69.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAA4SD15K207S 22215 2 7/16 in 4 in
101.6
mm
9.88 in
251
mm
11.63 in
295.4
mm
2-1/2 in
63.5
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAA4DI15K207S 22215 2 7/16 in 3.25 in
82.6
mm
9.2 in
235
mm
10.25 in
260.4
mm
1.75 in
44.5
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAAPG15K208S 22215 2 1/2 in 3.15 in
80
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
1.56 in
39.6
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAAPH15K208S 22215 2 1/2 in 3.25 in
82.6
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
1.88 in
47.8
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAAPK15K208S 22215 2 1/2 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
2.75 in
69.9
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAA4SD15K208S 22215 2 1/2 in 4 in
101.6
mm
9.88 in
251
mm
11.63 in
295.4
mm
2-1/2 in
63.5
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAA4DI15K208S 22215 2 1/2 in 3.25 in
82.6
mm
9.2 in
235
mm
10.25 in
260.4
mm
1.75 in
44.5
mm
54100 lbf
240000
N
49900 lbf
222000
N
  Results 1 - 25 of 481  1 2 3 4 5 »  
<