Double Nut Tapered Adapter Four-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Nut Tapered Adapter Four-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 226 - 250 of 481
Unit of Measure:
Imperial
Metric
Both
«
6
7
8
9
10
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAA4SD36K607S
23136
6 7/16
in
11.25
in
285.8
mm
27.5
in
698.5
mm
30.5
in
774.7
mm
5.5
in
139.7
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH36K607S
23136
6 7/16
in
7-1/2
in
190.5
mm
20.88
in
531.8
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH36DK607S
23136
6 7/16
in
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
5.88
in
149.4
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH636K607S
23136
6 7/16
in
8.88
in
225.4
mm
24
in
609.6
mm
26.63
in
676.3
mm
5.25
in
133.4
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH636DK607S
23136
6 7/16
in
8.88
in
225.4
mm
24.13
in
612.8
mm
26.38
in
669.9
mm
6.88
in
174.6
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH036K607S
23136
6 7/16
in
6.69
in
169.9
mm
17.38
in
441.4
mm
19.25
in
488.9
mm
3-3/4
in
95.3
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA30SN36K607S
23136
6 7/16
in
6.69
in
170
mm
16.14
in
410
mm
17.72
in
450
mm
3.94
in
100
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA31SN36K607S
23136
6 7/16
in
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
DAAPF36K607S
23136
6 7/16
in
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA4SD36K608S
23136
6 1/2
in
11.25
in
285.8
mm
27.5
in
698.5
mm
30.5
in
774.7
mm
5.5
in
139.7
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH36K608S
23136
6 1/2
in
7-1/2
in
190.5
mm
20.88
in
531.8
mm
23.63
in
600.2
mm
4.63
in
117.5
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH36DK608S
23136
6 1/2
in
7-1/2
in
190.5
mm
20.88
in
530.4
mm
23.63
in
600.2
mm
5.88
in
149.4
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH636K608S
23136
6 1/2
in
8.88
in
225.4
mm
24
in
609.6
mm
26.63
in
676.3
mm
5.25
in
133.4
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH636DK608S
23136
6 1/2
in
8.88
in
225.4
mm
24.13
in
612.8
mm
26.38
in
669.9
mm
6.88
in
174.6
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAAPH036K608S
23136
6 1/2
in
6.69
in
169.9
mm
17.38
in
441.4
mm
19.25
in
488.9
mm
3-3/4
in
95.3
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA30SN36K608S
23136
6 1/2
in
6.69
in
170
mm
16.14
in
410
mm
17.72
in
450
mm
3.94
in
100
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA31SN36K608S
23136
6 1/2
in
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
DAAPF36K608S
23136
6 1/2
in
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
449000
lbf
2000000
N
317000
lbf
1410000
N
TAA4SD38K170S
23138
170
mm
11.25
in
285.8
mm
27.5
in
698.5
mm
30.5
in
774.7
mm
5.5
in
139.7
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38K170S
23138
170
mm
7.88
in
200
mm
21.63
in
550.9
mm
24.38
in
619.3
mm
4-1/2
in
114.3
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38DK170S
23138
170
mm
7.88
in
200.1
mm
21.5
in
546.1
mm
23.5
in
596.9
mm
6.25
in
158.8
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638K170S
23138
170
mm
9.5
in
241.3
mm
24.75
in
268.7
mm
27.88
in
708
mm
5.25
in
133.4
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638DK170S
23138
170
mm
9.5
in
241.3
mm
25.63
in
650.9
mm
27.88
in
708
mm
7.25
in
184.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH038K170S
23138
170
mm
6.69
in
169.9
mm
17.38
in
441.5
mm
19.25
in
488.9
mm
3-3/4
in
95.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA30SN38K170S
23138
170
mm
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
Results 226 - 250 of 481
«
6
7
8
9
10
»
<