Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
451 - 500 of 1755 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA4DI17K300SB N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.88 in250.8 mm N/A 11.5 in292.1 mm N/A 1.88 in47.6 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAPF17K300SB N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAPF17K300SC N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAPF17K300SEB N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAPF17K300SEC N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAPF17K300SEM N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAPF17K300SEN N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAPF17K300SEO N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAPF17K300SET N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAPF17K300SN N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAPF17K300SO N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
DAAPF17K300ST N/A 22217 N/A 3 in N/A 3.25 in82.6 mm N/A 7.6 in193 mm N/A 9.1 in231.1 mm N/A 1.88 in47.8 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG17K300SB N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG17K300SC N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG17K300SEB N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG17K300SEC N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG17K300SEM N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG17K300SEN N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG17K300SEO N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG17K300SET N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG17K300SN N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG17K300SO N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG17K300ST N/A 22217 N/A 3 in N/A 3.74 in95 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.06 in52.3 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPH17K300SB N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPH17K300SC N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPH17K300SEB N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPH17K300SEC N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPH17K300SEM N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPH17K300SEN N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPH17K300SEO N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPH17K300SET N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPH17K300SN N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPH17K300SO N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPH17K300ST N/A 22217 N/A 3 in N/A 3.75 in95.3 mm N/A 9.44 in239.8 mm N/A 11.31 in287.3 mm N/A 2.13 in54.1 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPK17K300SB N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPK17K300SC N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPK17K300SEB N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPK17K300SEC N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPK17K300SEM N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPK17K300SEN N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPK17K300SEO N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPK17K300SET N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPK17K300SN N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPK17K300SO N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPK17K300ST N/A 22217 N/A 3 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 3 in76.2 mm N/A 71900 lbf320000 N N/A 66900 lbf297000 N N/A CAD Icon (for items table)
TAAPG18K080SM N/A 22218 N/A 80 mm N/A 3.937 in100 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 1.97 in50 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAAPH18K080SM N/A 22218 N/A 80 mm N/A 4 in101.6 mm N/A 10 in254 mm N/A 11.75 in298.5 mm N/A 2.13 in54 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAAPK18K080SM N/A 22218 N/A 80 mm N/A 5 in127 mm N/A 12.69 in322.3 mm N/A 13.81 in350.8 mm N/A 3.5 in88.9 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAAPG18K080SB N/A 22218 N/A 80 mm N/A 3.937 in100 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 1.97 in50 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
TAAPG18K080SC N/A 22218 N/A 80 mm N/A 3.937 in100 mm N/A 11.13 in282.7 mm N/A 11.75 in298.5 mm N/A 1.97 in50 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
451 - 500 of 1755 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »