Double Nut Tapered Adapter Four-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Nut Tapered Adapter Four-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 276 - 300 of 481
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAAPH038K615S
23138
6 15/16
in
6.69
in
169.9
mm
17.38
in
441.5
mm
19.25
in
488.9
mm
3-3/4
in
95.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA30SN38K615S
23138
6 15/16
in
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA31SN38K615S
23138
6 15/16
in
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
DAAPF38K615S
23138
6 15/16
in
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA4SD38K700S
23138
7
in
11.25
in
285.8
mm
27.5
in
698.5
mm
30.5
in
774.7
mm
5.5
in
139.7
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38K700S
23138
7
in
7.88
in
200
mm
21.63
in
550.9
mm
24.38
in
619.3
mm
4-1/2
in
114.3
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH38DK700S
23138
7
in
7.88
in
200.1
mm
21.5
in
546.1
mm
23.5
in
596.9
mm
6.25
in
158.8
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638K700S
23138
7
in
9.5
in
241.3
mm
24.75
in
268.7
mm
27.88
in
708
mm
5.25
in
133.4
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH638DK700S
23138
7
in
9.5
in
241.3
mm
25.63
in
650.9
mm
27.88
in
708
mm
7.25
in
184.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH038K700S
23138
7
in
6.69
in
169.9
mm
17.38
in
441.5
mm
19.25
in
488.9
mm
3-3/4
in
95.2
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA30SN38K700S
23138
7
in
7.09
in
180
mm
16.93
in
430
mm
18.5
in
470
mm
4.33
in
110
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAA31SN38K700S
23138
7
in
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
DAAPF38K700S
23138
7
in
7-1/2
in
190.5
mm
20.88
in
530.2
mm
23.63
in
600.1
mm
4.63
in
117.5
mm
525000
lbf
2340000
N
365000
lbf
1630000
N
TAAPH40K180S
23140
180
mm
8-1/4
in
209.6
mm
22.5
in
573.1
mm
25
in
635
mm
5.0
in
127
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH40DK180S
23140
180
mm
8-1/4
in
209.5
mm
23
in
584.2
mm
25
in
635
mm
6.75
in
171.5
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640K180S
23140
180
mm
9.88
in
250.8
mm
26.25
in
666.8
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640DK180S
23140
180
mm
9.88
in
250.8
mm
26.63
in
676.3
mm
29.25
in
743
mm
7.63
in
193.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH040K180S
23140
180
mm
7.06
in
179.3
mm
19.38
in
492.3
mm
21.63
in
549.4
mm
4-1/4
in
107
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAA30SN40K180S
23140
180
mm
7.48
in
190
mm
18.11
in
460
mm
19.69
in
500
mm
4.72
in
120
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAA31SN40K180S
23140
180
mm
8.27
in
210
mm
19.29
in
490
mm
20.87
in
530
mm
5.12
in
130
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH40K702S
23140
7 1/8
in
8-1/4
in
209.6
mm
22.5
in
573.1
mm
25
in
635
mm
5.0
in
127
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH40DK702S
23140
7 1/8
in
8-1/4
in
209.5
mm
23
in
584.2
mm
25
in
635
mm
6.75
in
171.5
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640K702S
23140
7 1/8
in
9.88
in
250.8
mm
26.25
in
666.8
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH640DK702S
23140
7 1/8
in
9.88
in
250.8
mm
26.63
in
676.3
mm
29.25
in
743
mm
7.63
in
193.7
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
TAAPH040K702S
23140
7 1/8
in
7.06
in
179.3
mm
19.38
in
492.3
mm
21.63
in
549.4
mm
4-1/4
in
107
mm
540000
lbf
2400000
N
386000
lbf
1720000
N
Results 276 - 300 of 481
«
11
12
13
14
15
»
<