Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 326 - 350 of 481 Unit of Measure: Imperial Metric Both « 11 12 13 14 15 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH044K200S 23144 200 mm 7.88 in
200.1
mm
21.63 in
549.4
mm
24.38 in
619.2
mm
4-1/2 in
114.3
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAA30SN44K200S 23144 200 mm 8.27 in
210
mm
19.29 in
490
mm
20.87 in
530
mm
5.12 in
130
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAA31SN44K200S 23144 200 mm 8.27 in
220
mm
20.47 in
520
mm
22.05 in
560
mm
5.51 in
140
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAA4SD44K714S 23144 7.875 in 12.5 in
317.5
mm
30.5 in
774.7
mm
34 in
863.6
mm
6 in
152.4
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAAPH44K714S 23144 7.875 in 9.5 in
241.3
mm
24.75 in
630.4
mm
27.88 in
708.2
mm
5.25 in
133.4
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAAPH44DK714S 23144 7.875 in 9.5 in
241.3
mm
25.63 in
651
mm
27.88 in
708.1
mm
7.25 in
184.2
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAAPH044K714S 23144 7.875 in 7.88 in
200.1
mm
21.63 in
549.4
mm
24.38 in
619.2
mm
4-1/2 in
114.3
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAA30SN44K714S 23144 7.875 in 8.27 in
210
mm
19.29 in
490
mm
20.87 in
530
mm
5.12 in
130
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAA31SN44K714S 23144 7.875 in 8.27 in
220
mm
20.47 in
520
mm
22.05 in
560
mm
5.51 in
140
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAA4SD44K715S 23144 7.9375 in 12.5 in
317.5
mm
30.5 in
774.7
mm
34 in
863.6
mm
6 in
152.4
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAAPH44K715S 23144 7.9375 in 9.5 in
241.3
mm
24.75 in
630.4
mm
27.88 in
708.2
mm
5.25 in
133.4
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAAPH44DK715S 23144 7.9375 in 9.5 in
241.3
mm
25.63 in
651
mm
27.88 in
708.1
mm
7.25 in
184.2
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAAPH044K715S 23144 7.9375 in 7.88 in
200.1
mm
21.63 in
549.4
mm
24.38 in
619.2
mm
4-1/2 in
114.3
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAA30SN44K715S 23144 7.9375 in 8.27 in
210
mm
19.29 in
490
mm
20.87 in
530
mm
5.12 in
130
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAA31SN44K715S 23144 7.9375 in 8.27 in
220
mm
20.47 in
520
mm
22.05 in
560
mm
5.51 in
140
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAA4SD44K800S 23144 8 in 12.5 in
317.5
mm
30.5 in
774.7
mm
34 in
863.6
mm
6 in
152.4
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAAPH44K800S 23144 8 in 9.5 in
241.3
mm
24.75 in
630.4
mm
27.88 in
708.2
mm
5.25 in
133.4
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAAPH44DK800S 23144 8 in 9.5 in
241.3
mm
25.63 in
651
mm
27.88 in
708.1
mm
7.25 in
184.2
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAAPH044K800S 23144 8 in 7.88 in
200.1
mm
21.63 in
549.4
mm
24.38 in
619.2
mm
4-1/2 in
114.3
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAA30SN44K800S 23144 8 in 8.27 in
210
mm
19.29 in
490
mm
20.87 in
530
mm
5.12 in
130
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAA31SN44K800S 23144 8 in 8.27 in
220
mm
20.47 in
520
mm
22.05 in
560
mm
5.51 in
140
mm
616000 lbf
2740000
N
436000 lbf
1940000
N
TAAPH048K807S 23148 8 7/16 in 8-1/4 in
209.5
mm
22.5 in
571.5
mm
25 in
635
mm
5.0 in
127
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
TAA30SN48K807S 23148 8 7/16 in 8.27 in
220
mm
20.47 in
520
mm
22.05 in
560
mm
5.51 in
140
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
TAA31SN48K807S 23148 8 7/16 in 9.45 in
240
mm
22.83 in
580
mm
24.41 in
620
mm
5.91 in
150
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
TAAPH048K808S 23148 8 1/2 in 8-1/4 in
209.5
mm
22.5 in
571.5
mm
25 in
635
mm
5.0 in
127
mm
748000 lbf
3330000
N
512000 lbf
2280000
N
  Results 326 - 350 of 481 « 11 12 13 14 15 »  
<