Double Nut Tapered Adapter Four-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Nut Tapered Adapter Four-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 351 - 375 of 481
Unit of Measure:
Imperial
Metric
Both
«
11
12
13
14
15
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAA30SN48K808S
23148
8 1/2
in
8.27
in
220
mm
20.47
in
520
mm
22.05
in
560
mm
5.51
in
140
mm
748000
lbf
3330000
N
512000
lbf
2280000
N
TAA31SN48K808S
23148
8 1/2
in
9.45
in
240
mm
22.83
in
580
mm
24.41
in
620
mm
5.91
in
150
mm
748000
lbf
3330000
N
512000
lbf
2280000
N
TAAPH048K220S
23148
220
mm
8-1/4
in
209.5
mm
22.5
in
571.5
mm
25
in
635
mm
5.0
in
127
mm
748000
lbf
3330000
N
512000
lbf
2280000
N
TAA30SN48K220S
23148
220
mm
8.27
in
220
mm
20.47
in
520
mm
22.05
in
560
mm
5.51
in
140
mm
748000
lbf
3330000
N
512000
lbf
2280000
N
TAA31SN48K220S
23148
220
mm
9.45
in
240
mm
22.83
in
580
mm
24.41
in
620
mm
5.91
in
150
mm
748000
lbf
3330000
N
512000
lbf
2280000
N
TAAPH048K815S
23148
8 15/16
in
8-1/4
in
209.5
mm
22.5
in
571.5
mm
25
in
635
mm
5.0
in
127
mm
748000
lbf
3330000
N
512000
lbf
2280000
N
TAA30SN48K815S
23148
8 15/16
in
8.27
in
220
mm
20.47
in
520
mm
22.05
in
560
mm
5.51
in
140
mm
748000
lbf
3330000
N
512000
lbf
2280000
N
TAA31SN48K815S
23148
8 15/16
in
9.45
in
240
mm
22.83
in
580
mm
24.41
in
620
mm
5.91
in
150
mm
748000
lbf
3330000
N
512000
lbf
2280000
N
TAAPH048K900S
23148
9
in
8-1/4
in
209.5
mm
22.5
in
571.5
mm
25
in
635
mm
5.0
in
127
mm
748000
lbf
3330000
N
512000
lbf
2280000
N
TAA30SN48K900S
23148
9
in
8.27
in
220
mm
20.47
in
520
mm
22.05
in
560
mm
5.51
in
140
mm
748000
lbf
3330000
N
512000
lbf
2280000
N
TAA31SN48K900S
23148
9
in
9.45
in
240
mm
22.83
in
580
mm
24.41
in
620
mm
5.91
in
150
mm
748000
lbf
3330000
N
512000
lbf
2280000
N
TAAPH052K907S
23152
9 7/16
in
9.5
in
241.3
mm
24.75
in
628.6
mm
27.88
in
708.1
mm
5.25
in
133.3
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAAPH152K907S
23152
9 7/16
in
10.25
in
260.3
mm
29
in
736.6
mm
30.5
in
774.7
mm
8.75
in
222.2
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAA30SN52K907S
23152
9 7/16
in
9.45
in
240
mm
22.83
in
580
mm
24.41
in
620
mm
5.91
in
150
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAA31SN52K907S
23152
9 7/16
in
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAAPH052K240S
23152
240
mm
9.5
in
241.3
mm
24.75
in
628.6
mm
27.88
in
708.1
mm
5.25
in
133.3
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAAPH152K240S
23152
240
mm
10.25
in
260.3
mm
29
in
736.6
mm
30.5
in
774.7
mm
8.75
in
222.2
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAA30SN52K240S
23152
240
mm
9.45
in
240
mm
22.83
in
580
mm
24.41
in
620
mm
5.91
in
150
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAA31SN52K240S
23152
240
mm
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAAPH052K908S
23152
9 1/2
in
9.5
in
241.3
mm
24.75
in
628.6
mm
27.88
in
708.1
mm
5.25
in
133.3
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAAPH152K908S
23152
9 1/2
in
10.25
in
260.3
mm
29
in
736.6
mm
30.5
in
774.7
mm
8.75
in
222.2
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAA30SN52K908S
23152
9 1/2
in
9.45
in
240
mm
22.83
in
580
mm
24.41
in
620
mm
5.91
in
150
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAA31SN52K908S
23152
9 1/2
in
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
885000
lbf
3930000
N
603000
lbf
2680000
N
TAAPH056K915S
23156
9 15/16
in
9.88
in
250.9
mm
26.25
in
666.7
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH156K915S
23156
9 15/16
in
12
in
304.8
mm
30
in
762
mm
33.5
in
851
mm
9
in
228.6
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
Results 351 - 375 of 481
«
11
12
13
14
15
»
<