Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
TAA30SN48K808S | Bearing Number N/A 23148 | Shaft Size N/A 8 1/2 in | Base to Center Height N/A 8.27 in220 mm | Bolt Spacing Min N/A 20.47 in520 mm | Bolt Spacing Max N/A 22.05 in560 mm | Bolt Hole Spacing - Across N/A 5.51 in140 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN48K808S | Bearing Number N/A 23148 | Shaft Size N/A 8 1/2 in | Base to Center Height N/A 9.45 in240 mm | Bolt Spacing Min N/A 22.83 in580 mm | Bolt Spacing Max N/A 24.41 in620 mm | Bolt Hole Spacing - Across N/A 5.91 in150 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH048K220S | Bearing Number N/A 23148 | Shaft Size N/A 220 mm | Base to Center Height N/A 8-1/4 in209.5 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA30SN48K220S | Bearing Number N/A 23148 | Shaft Size N/A 220 mm | Base to Center Height N/A 8.27 in220 mm | Bolt Spacing Min N/A 20.47 in520 mm | Bolt Spacing Max N/A 22.05 in560 mm | Bolt Hole Spacing - Across N/A 5.51 in140 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN48K220S | Bearing Number N/A 23148 | Shaft Size N/A 220 mm | Base to Center Height N/A 9.45 in240 mm | Bolt Spacing Min N/A 22.83 in580 mm | Bolt Spacing Max N/A 24.41 in620 mm | Bolt Hole Spacing - Across N/A 5.91 in150 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH048K815S | Bearing Number N/A 23148 | Shaft Size N/A 8 15/16 in | Base to Center Height N/A 8-1/4 in209.5 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA30SN48K815S | Bearing Number N/A 23148 | Shaft Size N/A 8 15/16 in | Base to Center Height N/A 8.27 in220 mm | Bolt Spacing Min N/A 20.47 in520 mm | Bolt Spacing Max N/A 22.05 in560 mm | Bolt Hole Spacing - Across N/A 5.51 in140 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN48K815S | Bearing Number N/A 23148 | Shaft Size N/A 8 15/16 in | Base to Center Height N/A 9.45 in240 mm | Bolt Spacing Min N/A 22.83 in580 mm | Bolt Spacing Max N/A 24.41 in620 mm | Bolt Hole Spacing - Across N/A 5.91 in150 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH048K900S | Bearing Number N/A 23148 | Shaft Size N/A 9 in | Base to Center Height N/A 8-1/4 in209.5 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA30SN48K900S | Bearing Number N/A 23148 | Shaft Size N/A 9 in | Base to Center Height N/A 8.27 in220 mm | Bolt Spacing Min N/A 20.47 in520 mm | Bolt Spacing Max N/A 22.05 in560 mm | Bolt Hole Spacing - Across N/A 5.51 in140 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN48K900S | Bearing Number N/A 23148 | Shaft Size N/A 9 in | Base to Center Height N/A 9.45 in240 mm | Bolt Spacing Min N/A 22.83 in580 mm | Bolt Spacing Max N/A 24.41 in620 mm | Bolt Hole Spacing - Across N/A 5.91 in150 mm | C0 - Static Load N/A 748000 lbf3330000 N | C - Dynamic Load (Basic) N/A 512000 lbf2280000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH052K907S | Bearing Number N/A 23152 | Shaft Size N/A 9 7/16 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in628.6 mm | Bolt Spacing Max N/A 27.88 in708.1 mm | Bolt Hole Spacing - Across N/A 5.25 in133.3 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH152K907S | Bearing Number N/A 23152 | Shaft Size N/A 9 7/16 in | Base to Center Height N/A 10.25 in260.3 mm | Bolt Spacing Min N/A 29 in736.6 mm | Bolt Spacing Max N/A 30.5 in774.7 mm | Bolt Hole Spacing - Across N/A 8.75 in222.2 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA30SN52K907S | Bearing Number N/A 23152 | Shaft Size N/A 9 7/16 in | Base to Center Height N/A 9.45 in240 mm | Bolt Spacing Min N/A 22.83 in580 mm | Bolt Spacing Max N/A 24.41 in620 mm | Bolt Hole Spacing - Across N/A 5.91 in150 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN52K907S | Bearing Number N/A 23152 | Shaft Size N/A 9 7/16 in | Base to Center Height N/A 10.24 in260 mm | Bolt Spacing Min N/A 25.28 in642 mm | Bolt Spacing Max N/A 26.85 in682 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH052K240S | Bearing Number N/A 23152 | Shaft Size N/A 240 mm | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in628.6 mm | Bolt Spacing Max N/A 27.88 in708.1 mm | Bolt Hole Spacing - Across N/A 5.25 in133.3 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH152K240S | Bearing Number N/A 23152 | Shaft Size N/A 240 mm | Base to Center Height N/A 10.25 in260.3 mm | Bolt Spacing Min N/A 29 in736.6 mm | Bolt Spacing Max N/A 30.5 in774.7 mm | Bolt Hole Spacing - Across N/A 8.75 in222.2 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA30SN52K240S | Bearing Number N/A 23152 | Shaft Size N/A 240 mm | Base to Center Height N/A 9.45 in240 mm | Bolt Spacing Min N/A 22.83 in580 mm | Bolt Spacing Max N/A 24.41 in620 mm | Bolt Hole Spacing - Across N/A 5.91 in150 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN52K240S | Bearing Number N/A 23152 | Shaft Size N/A 240 mm | Base to Center Height N/A 10.24 in260 mm | Bolt Spacing Min N/A 25.28 in642 mm | Bolt Spacing Max N/A 26.85 in682 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH052K908S | Bearing Number N/A 23152 | Shaft Size N/A 9 1/2 in | Base to Center Height N/A 9.5 in241.3 mm | Bolt Spacing Min N/A 24.75 in628.6 mm | Bolt Spacing Max N/A 27.88 in708.1 mm | Bolt Hole Spacing - Across N/A 5.25 in133.3 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH152K908S | Bearing Number N/A 23152 | Shaft Size N/A 9 1/2 in | Base to Center Height N/A 10.25 in260.3 mm | Bolt Spacing Min N/A 29 in736.6 mm | Bolt Spacing Max N/A 30.5 in774.7 mm | Bolt Hole Spacing - Across N/A 8.75 in222.2 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA30SN52K908S | Bearing Number N/A 23152 | Shaft Size N/A 9 1/2 in | Base to Center Height N/A 9.45 in240 mm | Bolt Spacing Min N/A 22.83 in580 mm | Bolt Spacing Max N/A 24.41 in620 mm | Bolt Hole Spacing - Across N/A 5.91 in150 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN52K908S | Bearing Number N/A 23152 | Shaft Size N/A 9 1/2 in | Base to Center Height N/A 10.24 in260 mm | Bolt Spacing Min N/A 25.28 in642 mm | Bolt Spacing Max N/A 26.85 in682 mm | Bolt Hole Spacing - Across N/A 6.3 in160 mm | C0 - Static Load N/A 885000 lbf3930000 N | C - Dynamic Load (Basic) N/A 603000 lbf2680000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH056K915S | Bearing Number N/A 23156 | Shaft Size N/A 9 15/16 in | Base to Center Height N/A 9.88 in250.9 mm | Bolt Spacing Min N/A 26.25 in666.7 mm | Bolt Spacing Max N/A 29.5 in749.3 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH156K915S | Bearing Number N/A 23156 | Shaft Size N/A 9 15/16 in | Base to Center Height N/A 12 in304.8 mm | Bolt Spacing Min N/A 30 in762 mm | Bolt Spacing Max N/A 33.5 in851 mm | Bolt Hole Spacing - Across N/A 9 in228.6 mm | C0 - Static Load N/A 937000 lbf4170000 N | C - Dynamic Load (Basic) N/A 626000 lbf2780000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |