Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
701 - 750 of 1755 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPK20K090SO N/A 22220 N/A 90 mm N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 3.5 in88.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
TAAPK20K090ST N/A 22220 N/A 90 mm N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 3.5 in88.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
DAAPF22K100SM N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100SM N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100SM N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPK22K100SM N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAA4SD22K100SB N/A 22222 N/A 100 mm N/A 6.38 in161.9 mm N/A 15 in381 mm N/A 16 in406.4 mm N/A 3.25 in82.56 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAA4DI22K100SB N/A 22222 N/A 100 mm N/A 5 in127 mm N/A 13.13 in333.4 mm N/A 14.75 in374.7 mm N/A 2 in50.8 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAPF22K100SB N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAPF22K100SC N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAPF22K100SEB N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAPF22K100SEC N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAPF22K100SEM N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAPF22K100SEN N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAPF22K100SEO N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAPF22K100SET N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAPF22K100SN N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAPF22K100SO N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
DAAPF22K100ST N/A 22222 N/A 100 mm N/A 4.25 in108 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 2.25 in57.2 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100SB N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100SC N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100SEB N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100SEC N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100SEM N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100SEN N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100SEO N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100SET N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100SN N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100SO N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPG22K100ST N/A 22222 N/A 100 mm N/A 4.92 in125 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100SB N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100SC N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100SEB N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100SEC N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100SEM N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100SEN N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100SEO N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100SET N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100SN N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100SO N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPH22K100ST N/A 22222 N/A 100 mm N/A 4.94 in125.5 mm N/A 11.88 in301.8 mm N/A 14.5 in368.3 mm N/A 2.75 in69.9 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPK22K100SB N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPK22K100SC N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPK22K100SEB N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPK22K100SEC N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPK22K100SEM N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPK22K100SEN N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPK22K100SEO N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPK22K100SET N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
TAAPK22K100SN N/A 22222 N/A 100 mm N/A 5.75 in146.1 mm N/A 13.94 in354.1 mm N/A 15.56 in395.2 mm N/A 4 in101.6 mm N/A 147000 lbf653000 N N/A 125000 lbf555000 N N/A CAD Icon (for items table)
701 - 750 of 1755 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »