Double Nut Tapered Adapter Four-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Nut Tapered Adapter Four-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 376 - 400 of 481
Unit of Measure:
Imperial
Metric
Both
«
16
17
18
19
20
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAA30SN56K915S
23156
9 15/16
in
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA31SN56K915S
23156
9 15/16
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH056K1000S
23156
10
in
9.88
in
250.9
mm
26.25
in
666.7
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH156K1000S
23156
10
in
12
in
304.8
mm
30
in
762
mm
33.5
in
851
mm
9
in
228.6
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA30SN56K1000S
23156
10
in
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA31SN56K1000S
23156
10
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH056K260S
23156
260
mm
9.88
in
250.9
mm
26.25
in
666.7
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH156K260S
23156
260
mm
12
in
304.8
mm
30
in
762
mm
33.5
in
851
mm
9
in
228.6
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA30SN56K260S
23156
260
mm
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA31SN56K260S
23156
260
mm
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH056K1007S
23156
10 7/16
in
9.88
in
250.9
mm
26.25
in
666.7
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH156K1007S
23156
10 7/16
in
12
in
304.8
mm
30
in
762
mm
33.5
in
851
mm
9
in
228.6
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA30SN56K1007S
23156
10 7/16
in
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA31SN56K1007S
23156
10 7/16
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH056K1008S
23156
10 1/2
in
9.88
in
250.9
mm
26.25
in
666.7
mm
29.5
in
749.3
mm
5.5
in
139.7
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH156K1008S
23156
10 1/2
in
12
in
304.8
mm
30
in
762
mm
33.5
in
851
mm
9
in
228.6
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA30SN56K1008S
23156
10 1/2
in
10.24
in
260
mm
25.28
in
642
mm
26.85
in
682
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAA31SN56K1008S
23156
10 1/2
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
937000
lbf
4170000
N
626000
lbf
2780000
N
TAAPH060K1015S
23160
10 15/16
in
12
in
304.8
mm
32.75
in
831.8
mm
33.5
in
850.9
mm
9
in
228.6
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAAPH160K1015S
23160
10 15/16
in
12
in
304.8
mm
32.75
in
831.8
mm
33.5
in
850.9
mm
9
in
228.6
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAA30SN60K1015S
23160
10 15/16
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAA31SN60K1015S
23160
10 15/16
in
11.81
in
300
mm
27.17
in
690
mm
28.74
in
730
mm
7.48
in
190
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAAPH060K1100S
23160
11
in
12
in
304.8
mm
32.75
in
831.8
mm
33.5
in
850.9
mm
9
in
228.6
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAAPH160K1100S
23160
11
in
12
in
304.8
mm
32.75
in
831.8
mm
33.5
in
850.9
mm
9
in
228.6
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAA30SN60K1100S
23160
11
in
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
Results 376 - 400 of 481
«
16
17
18
19
20
<