Double Nut Tapered Adapter Four-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double Nut Tapered Adapter Solid-Mounted Bearings
>
Double Nut Tapered Adapter Four-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double Nut Tapered Adapter Four-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 401 - 425 of 481
Unit of Measure:
Imperial
Metric
Both
«
16
17
18
19
20
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
Bolt Hole Spacing - Across
C0 - Static Load
C - Dynamic Load (Basic)
CAD
TAA31SN60K1100S
23160
11
in
11.81
in
300
mm
27.17
in
690
mm
28.74
in
730
mm
7.48
in
190
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAAPH060K280S
23160
280
mm
12
in
304.8
mm
32.75
in
831.8
mm
33.5
in
850.9
mm
9
in
228.6
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAAPH160K280S
23160
280
mm
12
in
304.8
mm
32.75
in
831.8
mm
33.5
in
850.9
mm
9
in
228.6
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAA30SN60K280S
23160
280
mm
11.02
in
280
mm
25.59
in
650
mm
27.17
in
690
mm
6.3
in
160
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAA31SN60K280S
23160
280
mm
11.81
in
300
mm
27.17
in
690
mm
28.74
in
730
mm
7.48
in
190
mm
1150000
lbf
5120000
N
757000
lbf
3370000
N
TAAPH064K1107S
23164
11 7/16
in
12
in
304.8
mm
32.75
in
831.9
mm
33.5
in
850.9
mm
9
in
228.6
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAAPH164K1107S
23164
11 7/16
in
12.81
in
325.4
mm
35
in
889
mm
36.5
in
927.1
mm
10.5
in
266.7
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAA30SN64K1107S
23164
11 7/16
in
11.81
in
300
mm
27.17
in
690
mm
28.74
in
730
mm
7.48
in
190
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAA31SN64K1107S
23164
11 7/16
in
12.6
in
320
mm
28.74
in
730
mm
30.31
in
770
mm
7.87
in
200
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAAPH064K1108S
23164
11 1/2
in
12
in
304.8
mm
32.75
in
831.9
mm
33.5
in
850.9
mm
9
in
228.6
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAAPH164K1108S
23164
11 1/2
in
12.81
in
325.4
mm
35
in
889
mm
36.5
in
927.1
mm
10.5
in
266.7
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAA30SN64K1108S
23164
11 1/2
in
11.81
in
300
mm
27.17
in
690
mm
28.74
in
730
mm
7.48
in
190
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAA31SN64K1108S
23164
11 1/2
in
12.6
in
320
mm
28.74
in
730
mm
30.31
in
770
mm
7.87
in
200
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAAPH064K300S
23164
300
mm
12
in
304.8
mm
32.75
in
831.9
mm
33.5
in
850.9
mm
9
in
228.6
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAAPH164K300S
23164
300
mm
12.81
in
325.4
mm
35
in
889
mm
36.5
in
927.1
mm
10.5
in
266.7
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAA30SN64K300S
23164
300
mm
11.81
in
300
mm
27.17
in
690
mm
28.74
in
730
mm
7.48
in
190
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAA31SN64K300S
23164
300
mm
12.6
in
320
mm
28.74
in
730
mm
30.31
in
770
mm
7.87
in
200
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAAPH064K1115S
23164
11.9375
in
12
in
304.8
mm
32.75
in
831.9
mm
33.5
in
850.9
mm
9
in
228.6
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAAPH164K1115S
23164
11.9375
in
12.81
in
325.4
mm
35
in
889
mm
36.5
in
927.1
mm
10.5
in
266.7
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAA30SN64K1115S
23164
11.9375
in
11.81
in
300
mm
27.17
in
690
mm
28.74
in
730
mm
7.48
in
190
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAA31SN64K1115S
23164
11.9375
in
12.6
in
320
mm
28.74
in
730
mm
30.31
in
770
mm
7.87
in
200
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAAPH064K1200S
23164
12
in
12
in
304.8
mm
32.75
in
831.9
mm
33.5
in
850.9
mm
9
in
228.6
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAAPH164K1200S
23164
12
in
12.81
in
325.4
mm
35
in
889
mm
36.5
in
927.1
mm
10.5
in
266.7
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAA30SN64K1200S
23164
12
in
11.81
in
300
mm
27.17
in
690
mm
28.74
in
730
mm
7.48
in
190
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
TAA31SN64K1200S
23164
12
in
12.6
in
320
mm
28.74
in
730
mm
30.31
in
770
mm
7.87
in
200
mm
1340000
lbf
5950000
N
898000
lbf
3990000
N
Results 401 - 425 of 481
«
16
17
18
19
20
<