Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 451 - 475 of 481 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH172K1307S 23172 13.4375 in 14.5 in
368.3
mm
39.25 in
996.9
mm
40.75 in
1035
mm
11 in
279.4
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
TAA30SN72K1307S 23172 13.4375 in 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
TAA31SN72K1307S 23172 13.4375 in 13.78 in
350
mm
32.28 in
820
mm
33.86 in
860
mm
8.66 in
220
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
TAAPH072K1308S 23172 13.5000 in 12.81 in
325.3
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
TAAPH172K1308S 23172 13.5000 in 14.5 in
368.3
mm
39.25 in
996.9
mm
40.75 in
1035
mm
11 in
279.4
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
TAA30SN72K1308S 23172 13.5000 in 12.6 in
320
mm
28.74 in
730
mm
30.31 in
770
mm
7.87 in
200
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
TAA31SN72K1308S 23172 13.5000 in 13.78 in
350
mm
32.28 in
820
mm
33.86 in
860
mm
8.66 in
220
mm
1640000 lbf
7300000
N
1050000 lbf
4660000
N
TAAPH076K1315S 23176 13.9375 in 12.81 in
325.3
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAAPH176K1315S 23176 13.9375 in 14.5 in
368.3
mm
39.25 in
996.9
mm
40.75 in
1035
mm
11 in
279.4
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAA30SN76K1315S 23176 13.9375 in 13.39 in
340
mm
31.1 in
790
mm
32.68 in
830
mm
8.66 in
220
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAA31SN76K1315S 23176 13.9375 in 14.17 in
360
mm
33.46 in
850
mm
35.04 in
890
mm
8.66 in
220
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAAPH076K1400S 23176 14 in 12.81 in
325.3
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAAPH176K1400S 23176 14 in 14.5 in
368.3
mm
39.25 in
996.9
mm
40.75 in
1035
mm
11 in
279.4
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAA30SN76K1400S 23176 14 in 13.39 in
340
mm
31.1 in
790
mm
32.68 in
830
mm
8.66 in
220
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAA31SN76K1400S 23176 14 in 14.17 in
360
mm
33.46 in
850
mm
35.04 in
890
mm
8.66 in
220
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAAPH076K360S 23176 360.000 mm 12.81 in
325.3
mm
35 in
889
mm
36.5 in
927.1
mm
10.5 in
266.7
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAAPH176K360S 23176 360.000 mm 14.5 in
368.3
mm
39.25 in
996.9
mm
40.75 in
1035
mm
11 in
279.4
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAA30SN76K360S 23176 360.000 mm 13.39 in
340
mm
31.1 in
790
mm
32.68 in
830
mm
8.66 in
220
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAA31SN76K360S 23176 360.000 mm 14.17 in
360
mm
33.46 in
850
mm
35.04 in
890
mm
8.66 in
220
mm
1700000 lbf
7580000
N
1010000 lbf
4490000
N
TAAPH080K1415S 23180 14 15/16 in 14.5 in
368.3
mm
39.25 in
996.9
mm
40.75 in
1035
mm
11 in
279.4
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
TAAPH180K1415S 23180 14 15/16 in 15.5 in
393.7
mm
41.75 in
1060.4
mm
43.5 in
1104.9
mm
12.25 in
311.1
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
TAA30SN80K1415S 23180 14 15/16 in 13.78 in
350
mm
32.28 in
820
mm
33.86 in
860
mm
8.66 in
220
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
TAA31SN80K1415S 23180 14 15/16 in 14.96 in
380
mm
36.61 in
930
mm
38.19 in
970
mm
9.45 in
240
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
TAAPH080K380S 23180 380 mm 14.5 in
368.3
mm
39.25 in
996.9
mm
40.75 in
1035
mm
11 in
279.4
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
TAAPH180K380S 23180 380 mm 15.5 in
393.7
mm
41.75 in
1060.4
mm
43.5 in
1104.9
mm
12.25 in
311.1
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
  Results 451 - 475 of 481 « 16 17 18 19 20 
<