Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 476 - 481 of 481 Unit of Measure: Imperial Metric Both « 16 17 18 19 20 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA30SN80K380S 23180 380 mm 13.78 in
350
mm
32.28 in
820
mm
33.86 in
860
mm
8.66 in
220
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
TAA31SN80K380S 23180 380 mm 14.96 in
380
mm
36.61 in
930
mm
38.19 in
970
mm
9.45 in
240
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
TAAPH080K1500S 23180 15.0000 in 14.5 in
368.3
mm
39.25 in
996.9
mm
40.75 in
1035
mm
11 in
279.4
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
TAAPH180K1500S 23180 15.0000 in 15.5 in
393.7
mm
41.75 in
1060.4
mm
43.5 in
1104.9
mm
12.25 in
311.1
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
TAA30SN80K1500S 23180 15.0000 in 13.78 in
350
mm
32.28 in
820
mm
33.86 in
860
mm
8.66 in
220
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
TAA31SN80K1500S 23180 15.0000 in 14.96 in
380
mm
36.61 in
930
mm
38.19 in
970
mm
9.45 in
240
mm
1820000 lbf
8110000
N
1070000 lbf
4770000
N
  Results 476 - 481 of 481 « 16 17 18 19 20 
<