Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
TAA30SN80K380S | Bearing Number N/A 23180 | Shaft Size N/A 380 mm | Base to Center Height N/A 13.78 in350 mm | Bolt Spacing Min N/A 32.28 in820 mm | Bolt Spacing Max N/A 33.86 in860 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN80K380S | Bearing Number N/A 23180 | Shaft Size N/A 380 mm | Base to Center Height N/A 14.96 in380 mm | Bolt Spacing Min N/A 36.61 in930 mm | Bolt Spacing Max N/A 38.19 in970 mm | Bolt Hole Spacing - Across N/A 9.45 in240 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH080K1500S | Bearing Number N/A 23180 | Shaft Size N/A 15.0000 in | Base to Center Height N/A 14.5 in368.3 mm | Bolt Spacing Min N/A 39.25 in996.9 mm | Bolt Spacing Max N/A 40.75 in1035 mm | Bolt Hole Spacing - Across N/A 11 in279.4 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH180K1500S | Bearing Number N/A 23180 | Shaft Size N/A 15.0000 in | Base to Center Height N/A 15.5 in393.7 mm | Bolt Spacing Min N/A 41.75 in1060.4 mm | Bolt Spacing Max N/A 43.5 in1104.9 mm | Bolt Hole Spacing - Across N/A 12.25 in311.1 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA30SN80K1500S | Bearing Number N/A 23180 | Shaft Size N/A 15.0000 in | Base to Center Height N/A 13.78 in350 mm | Bolt Spacing Min N/A 32.28 in820 mm | Bolt Spacing Max N/A 33.86 in860 mm | Bolt Hole Spacing - Across N/A 8.66 in220 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN80K1500S | Bearing Number N/A 23180 | Shaft Size N/A 15.0000 in | Base to Center Height N/A 14.96 in380 mm | Bolt Spacing Min N/A 36.61 in930 mm | Bolt Spacing Max N/A 38.19 in970 mm | Bolt Hole Spacing - Across N/A 9.45 in240 mm | C0 - Static Load N/A 1820000 lbf8110000 N | C - Dynamic Load (Basic) N/A 1070000 lbf4770000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |