Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1201 - 1250 of 1755 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

DAAPF34K150SM N/A 23134 N/A 150 mm N/A 6.69 in169.9 mm N/A 17.38 in441.3 mm N/A 19.13 in485.8 mm N/A 3.75 in95.3 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4DI34K150SEO N/A 23134 N/A 150 mm N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4DI34K150SO N/A 23134 N/A 150 mm N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA31SN34K150SEO N/A 23134 N/A 150 mm N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA31SN34K150SO N/A 23134 N/A 150 mm N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA31SN34K150ST N/A 23134 N/A 150 mm N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4SD34K515SB N/A 23134 N/A 5 15/16 in N/A 9 in228.6 mm N/A 21.38 in543.1 mm N/A 23.63 in600.2 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4DI34K515SB N/A 23134 N/A 5 15/16 in N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34K515SB N/A 23134 N/A 5 15/16 in N/A 7.06 in179.4 mm N/A 19.38 in493.6 mm N/A 21.63 in549.4 mm N/A 4.25 in108 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34DK515SB N/A 23134 N/A 5 15/16 in N/A 7.06 in179.3 mm N/A 19.38 in492.3 mm N/A 21.63 in549.4 mm N/A 5.5 in139.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH634K515SB N/A 23134 N/A 5 15/16 in N/A 8.25 in209.6 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH634DK515SB N/A 23134 N/A 5 15/16 in N/A 8.25 in209.6 mm N/A 23 in584.2 mm N/A 25 in635 mm N/A 6.75 in171.5 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH034K515SB N/A 23134 N/A 5 15/16 in N/A 6 in152.4 mm N/A 16.0 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA31SN34K515SB N/A 23134 N/A 5 15/16 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
DAAPF34K515SM N/A 23134 N/A 5 15/16 in N/A 6.69 in169.9 mm N/A 17.38 in441.3 mm N/A 19.13 in485.8 mm N/A 3.75 in95.3 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPK34K515SM N/A 23134 N/A 5 15/16 in N/A 7.88 in200 mm N/A 22.19 in563.6 mm N/A 23.81 in604.8 mm N/A 4.44 in112.8 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4SD34K515SEO N/A 23134 N/A 5 15/16 in N/A 9 in228.6 mm N/A 21.38 in543.1 mm N/A 23.63 in600.2 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4SD34K515SO N/A 23134 N/A 5 15/16 in N/A 9 in228.6 mm N/A 21.38 in543.1 mm N/A 23.63 in600.2 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4DI34K515SEO N/A 23134 N/A 5 15/16 in N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4DI34K515SO N/A 23134 N/A 5 15/16 in N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34K515SEO N/A 23134 N/A 5 15/16 in N/A 7.06 in179.4 mm N/A 19.38 in493.6 mm N/A 21.63 in549.4 mm N/A 4.25 in108 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34K515SO N/A 23134 N/A 5 15/16 in N/A 7.06 in179.4 mm N/A 19.38 in493.6 mm N/A 21.63 in549.4 mm N/A 4.25 in108 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34K515ST N/A 23134 N/A 5 15/16 in N/A 7.06 in179.4 mm N/A 19.38 in493.6 mm N/A 21.63 in549.4 mm N/A 4.25 in108 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA31SN34K515SO N/A 23134 N/A 5 15/16 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
DAAPF34K515ST N/A 23134 N/A 5 15/16 in N/A 6.69 in169.9 mm N/A 17.38 in441.3 mm N/A 19.13 in485.8 mm N/A 3.75 in95.3 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4SD34K600SB N/A 23134 N/A 6 in N/A 9 in228.6 mm N/A 21.38 in543.1 mm N/A 23.63 in600.2 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4DI34K600SB N/A 23134 N/A 6 in N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34K600SB N/A 23134 N/A 6 in N/A 7.06 in179.4 mm N/A 19.38 in493.6 mm N/A 21.63 in549.4 mm N/A 4.25 in108 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34DK600SB N/A 23134 N/A 6 in N/A 7.06 in179.3 mm N/A 19.38 in492.3 mm N/A 21.63 in549.4 mm N/A 5.5 in139.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH634K600SB N/A 23134 N/A 6 in N/A 8.25 in209.6 mm N/A 22.5 in571.5 mm N/A 25 in635 mm N/A 5 in127 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH634DK600SB N/A 23134 N/A 6 in N/A 8.25 in209.6 mm N/A 23 in584.2 mm N/A 25 in635 mm N/A 6.75 in171.5 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH034K600SB N/A 23134 N/A 6 in N/A 6 in152.4 mm N/A 16.0 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA31SN34K600SB N/A 23134 N/A 6 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
DAAPF34K600SM N/A 23134 N/A 6 in N/A 6.69 in169.9 mm N/A 17.38 in441.3 mm N/A 19.13 in485.8 mm N/A 3.75 in95.3 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPK34K600SM N/A 23134 N/A 6 in N/A 7.88 in200 mm N/A 22.19 in563.6 mm N/A 23.81 in604.8 mm N/A 4.44 in112.8 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4DI34K600SEO N/A 23134 N/A 6 in N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4DI34K600SO N/A 23134 N/A 6 in N/A 7.13 in181.1 mm N/A 19 in482.6 mm N/A 20.63 in524 mm N/A 3 in76.2 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH34K600SO N/A 23134 N/A 6 in N/A 7.06 in179.4 mm N/A 19.38 in493.6 mm N/A 21.63 in549.4 mm N/A 4.25 in108 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAAPH034K600SO N/A 23134 N/A 6 in N/A 6 in152.4 mm N/A 16.0 in406.4 mm N/A 17.13 in435.1 mm N/A 3.38 in85.7 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA31SN34K600SO N/A 23134 N/A 6 in N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
DAAPF34K600SO N/A 23134 N/A 6 in N/A 6.69 in169.9 mm N/A 17.38 in441.3 mm N/A 19.13 in485.8 mm N/A 3.75 in95.3 mm N/A 384000 lbf1710000 N N/A 274000 lbf1220000 N N/A CAD Icon (for items table)
TAA4SD36K160SB N/A 23136 N/A 160 mm N/A 11.25 in285.8 mm N/A 27.5 in698.5 mm N/A 30.5 in774.7 mm N/A 5.5 in139.7 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH36K160SB N/A 23136 N/A 160 mm N/A 7.5 in190.5 mm N/A 20.88 in531.8 mm N/A 23.63 in600.2 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH36DK160SB N/A 23136 N/A 160 mm N/A 7.5 in190.5 mm N/A 20.88 in530.4 mm N/A 23.63 in600.2 mm N/A 5.88 in149.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH636K160SB N/A 23136 N/A 160 mm N/A 8.88 in225.4 mm N/A 24 in609.6 mm N/A 26.63 in676.3 mm N/A 5.25 in133.4 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH636DK160SB N/A 23136 N/A 160 mm N/A 8.88 in225.4 mm N/A 24.13 in612.8 mm N/A 26.38 in669.9 mm N/A 6.88 in174.6 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAAPH036K160SB N/A 23136 N/A 160 mm N/A 6.69 in169.9 mm N/A 17.38 in441.4 mm N/A 19.25 in488.9 mm N/A 3.75 in95.3 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA30SN36K160SB N/A 23136 N/A 160 mm N/A 6.69 in170 mm N/A 16.14 in410 mm N/A 17.72 in450 mm N/A 3.94 in100 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
TAA31SN36K160SB N/A 23136 N/A 160 mm N/A 7.09 in180 mm N/A 16.93 in430 mm N/A 18.5 in470 mm N/A 4.33 in110 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
DAAPF36K160SM N/A 23136 N/A 160 mm N/A 7.5 in190.5 mm N/A 20.88 in530.2 mm N/A 23.63 in600.1 mm N/A 4.63 in117.5 mm N/A 449000 lbf2000000 N N/A 317000 lbf1410000 N N/A CAD Icon (for items table)
1201 - 1250 of 1755 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »