Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1601 - 1650 of 1755 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »  
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
Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPH164K1108SB N/A 23164 N/A 11 1/2 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K1108SB N/A 23164 N/A 11 1/2 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K1108SB N/A 23164 N/A 11 1/2 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1108SEO N/A 23164 N/A 11 1/2 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1108SO N/A 23164 N/A 11 1/2 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K1108SO N/A 23164 N/A 11 1/2 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K1108SO N/A 23164 N/A 11 1/2 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH064K300SB N/A 23164 N/A 300 mm N/A 12 in304.8 mm N/A 32.75 in831.9 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K300SB N/A 23164 N/A 300 mm N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K300SB N/A 23164 N/A 300 mm N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K300SB N/A 23164 N/A 300 mm N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH064K300SO N/A 23164 N/A 300 mm N/A 12 in304.8 mm N/A 32.75 in831.9 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K300SEO N/A 23164 N/A 300 mm N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K300SO N/A 23164 N/A 300 mm N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K300SEO N/A 23164 N/A 300 mm N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K300SO N/A 23164 N/A 300 mm N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K300SEO N/A 23164 N/A 300 mm N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K300SO N/A 23164 N/A 300 mm N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH064K1115SB N/A 23164 N/A 11 15/16 in N/A 12 in304.8 mm N/A 32.75 in831.9 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1115SB N/A 23164 N/A 11 15/16 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K1115SB N/A 23164 N/A 11 15/16 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K1115SB N/A 23164 N/A 11 15/16 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1115SEO N/A 23164 N/A 11 15/16 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1115SO N/A 23164 N/A 11 15/16 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K1115SO N/A 23164 N/A 11 15/16 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K1115SO N/A 23164 N/A 11 15/16 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH064K1200SB N/A 23164 N/A 12 in N/A 12 in304.8 mm N/A 32.75 in831.9 mm N/A 33.5 in850.9 mm N/A 9 in228.6 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1200SB N/A 23164 N/A 12 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K1200SB N/A 23164 N/A 12 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K1200SB N/A 23164 N/A 12 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1200SEO N/A 23164 N/A 12 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH164K1200SO N/A 23164 N/A 12 in N/A 12.81 in325.4 mm N/A 35 in889 mm N/A 36.5 in927.1 mm N/A 10.5 in266.7 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA30SN64K1200SO N/A 23164 N/A 12 in N/A 11.81 in300 mm N/A 27.17 in690 mm N/A 28.74 in730 mm N/A 7.48 in190 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAA31SN64K1200SO N/A 23164 N/A 12 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1340000 lbf5950000 N N/A 898000 lbf3990000 N N/A CAD Icon (for items table)
TAAPH068K1207SB N/A 23168 N/A 12 7/16 in N/A 12 in304.8 mm N/A 32 in812.8 mm N/A 33.5 in850.9 mm N/A 10 in254 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAAPH168K1207SB N/A 23168 N/A 12 7/16 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA30SN68K1207SB N/A 23168 N/A 12 7/16 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA31SN68K1207SB N/A 23168 N/A 12 7/16 in N/A 13.39 in340 mm N/A 31.1 in790 mm N/A 32.68 in830 mm N/A 8.66 in220 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAAPH168K1207SEO N/A 23168 N/A 12 7/16 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAAPH168K1207SO N/A 23168 N/A 12 7/16 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA30SN68K1207SO N/A 23168 N/A 12 7/16 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA31SN68K1207SO N/A 23168 N/A 12 7/16 in N/A 13.39 in340 mm N/A 31.1 in790 mm N/A 32.68 in830 mm N/A 8.66 in220 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAAPH068K1208SB N/A 23168 N/A 12 1/2 in N/A 12 in304.8 mm N/A 32 in812.8 mm N/A 33.5 in850.9 mm N/A 10 in254 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAAPH168K1208SB N/A 23168 N/A 12 1/2 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA30SN68K1208SB N/A 23168 N/A 12 1/2 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA31SN68K1208SB N/A 23168 N/A 12 1/2 in N/A 13.39 in340 mm N/A 31.1 in790 mm N/A 32.68 in830 mm N/A 8.66 in220 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAAPH168K1208SEO N/A 23168 N/A 12 1/2 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAAPH168K1208SO N/A 23168 N/A 12 1/2 in N/A 14 in355.6 mm N/A 36.75 in933.5 mm N/A 38.25 in971.6 mm N/A 10.75 in273.1 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA30SN68K1208SO N/A 23168 N/A 12 1/2 in N/A 12.6 in320 mm N/A 28.74 in730 mm N/A 30.31 in770 mm N/A 7.87 in200 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
TAA31SN68K1208SO N/A 23168 N/A 12 1/2 in N/A 13.39 in340 mm N/A 31.1 in790 mm N/A 32.68 in830 mm N/A 8.66 in220 mm N/A 1540000 lbf6850000 N N/A 1010000 lbf4500000 N N/A CAD Icon (for items table)
1601 - 1650 of 1755 | Results Per Page | View | Unit of Measure
« 31 32 33 34 35 »