Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 15” (40 mm to 380 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 151 - 175 of 497 Unit of Measure: Imperial Metric Both « 6 7 8 9 10 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

Bolt Hole Spacing - Across

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAA4DI32K506S 23132 5 3/8 in 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAAPH32K506S 23132 5 3/8 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3.75 in
95.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
DAAPF32K506S 23132 5 3/8 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3.75 in
95.3
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAA4SD32K507S 23132 5 7/16 in 9 in
228.6
mm
21.38 in
543.1
mm
23.63 in
600.2
mm
5 in
127
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAA4DI32K507S 23132 5 7/16 in 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAAPH32K507S 23132 5 7/16 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3.75 in
95.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
DAAPF32K507S 23132 5 7/16 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3.75 in
95.3
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAAPK32K507S 23132 5 7/16 in 7.06 in
179.4
mm
19.69 in
500.1
mm
21.31 in
541.3
mm
4.19 in
106.4
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAA4SD32K508S 23132 5 1/2 in 9 in
228.6
mm
21.38 in
543.1
mm
23.63 in
600.2
mm
5 in
127
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAA4DI32K508S 23132 5 1/2 in 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAAPH32K508S 23132 5 1/2 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3.75 in
95.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
DAAPF32K508S 23132 5 1/2 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3.75 in
95.3
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAA4SD32K140S 23132 140 mm 9 in
228.6
mm
21.38 in
543.1
mm
23.63 in
600.2
mm
5 in
127
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAA4DI32K140S 23132 140 mm 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAAPH32K140S 23132 140 mm 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3.75 in
95.2
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
DAAPF32K140S 23132 140 mm 6.69 in
169.9
mm
17.38 in
441.3
mm
19.25 in
489
mm
3.75 in
95.3
mm
354000 lbf
1580000
N
261000 lbf
1160000
N
TAA4SD34K513S 23134 5 13/16 in 9 in
228.6
mm
21.38 in
543.1
mm
23.63 in
600.2
mm
5 in
127
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
TAA4DI34K513S 23134 5 13/16 in 7.13 in
181.1
mm
19 in
482.6
mm
20.63 in
524
mm
3 in
76.2
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
TAAPH34K513S 23134 5 13/16 in 7.06 in
179.4
mm
19.38 in
493.6
mm
21.63 in
549.4
mm
4.25 in
108
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
TAAPH34DK513S 23134 5 13/16 in 7.06 in
179.3
mm
19.38 in
492.3
mm
21.63 in
549.4
mm
5.5 in
139.7
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
TAAPH634K513S 23134 5 13/16 in 8.25 in
209.6
mm
22.5 in
571.5
mm
25 in
635
mm
5 in
127
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
TAAPH634DK513S 23134 5 13/16 in 8.25 in
209.6
mm
23 in
584.2
mm
25 in
635
mm
6.75 in
171.5
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
TAAPH034K513S 23134 5 13/16 in 6 in
152.4
mm
16 in
406.4
mm
17.13 in
435.1
mm
3.38 in
85.7
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
TAA31SN34K513S 23134 5 13/16 in 6.69 in
170
mm
16.14 in
410
mm
17.72 in
450
mm
3.94 in
100
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
DAAPF34K513S 23134 5 13/16 in 6.69 in
169.9
mm
17.38 in
441.3
mm
19.13 in
485.8
mm
3.75 in
95.3
mm
384000 lbf
1710000
N
274000 lbf
1220000
N
  Results 151 - 175 of 497 « 6 7 8 9 10 »  
<