Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
TAA4DI32K140S | Bearing Number N/A 23132 | Shaft Size N/A 140 mm | Base to Center Height N/A 7.13 in181.1 mm | Bolt Spacing Min N/A 19 in482.6 mm | Bolt Spacing Max N/A 20.63 in524 mm | Bolt Hole Spacing - Across N/A 3 in76.2 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH32K140S | Bearing Number N/A 23132 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.3 mm | Bolt Spacing Max N/A 19.25 in489 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.2 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
DAAPF32K140S | Bearing Number N/A 23132 | Shaft Size N/A 140 mm | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.3 mm | Bolt Spacing Max N/A 19.25 in489 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA4SD34K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 9 in228.6 mm | Bolt Spacing Min N/A 21.38 in543.1 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA4DI34K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 7.13 in181.1 mm | Bolt Spacing Min N/A 19 in482.6 mm | Bolt Spacing Max N/A 20.63 in524 mm | Bolt Hole Spacing - Across N/A 3 in76.2 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH34K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 7.06 in179.4 mm | Bolt Spacing Min N/A 19.38 in493.6 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH34DK513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 7.06 in179.3 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH634K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH634DK513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 23 in584.2 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 6.75 in171.5 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH034K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN34K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 16.14 in410 mm | Bolt Spacing Max N/A 17.72 in450 mm | Bolt Hole Spacing - Across N/A 3.94 in100 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
DAAPF34K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.3 mm | Bolt Spacing Max N/A 19.13 in485.8 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA4SD34K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 9 in228.6 mm | Bolt Spacing Min N/A 21.38 in543.1 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA4DI34K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 7.13 in181.1 mm | Bolt Spacing Min N/A 19 in482.6 mm | Bolt Spacing Max N/A 20.63 in524 mm | Bolt Hole Spacing - Across N/A 3 in76.2 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH34K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 7.06 in179.4 mm | Bolt Spacing Min N/A 19.38 in493.6 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH34DK514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 7.06 in179.3 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH634K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH634DK514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 23 in584.2 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 6.75 in171.5 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH034K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN34K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 16.14 in410 mm | Bolt Spacing Max N/A 17.72 in450 mm | Bolt Hole Spacing - Across N/A 3.94 in100 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
DAAPF34K514S | Bearing Number N/A 23134 | Shaft Size N/A 5.8750 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.3 mm | Bolt Spacing Max N/A 19.13 in485.8 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA4SD34K150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 9 in228.6 mm | Bolt Spacing Min N/A 21.38 in543.1 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA4DI34K150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 7.13 in181.1 mm | Bolt Spacing Min N/A 19 in482.6 mm | Bolt Spacing Max N/A 20.63 in524 mm | Bolt Hole Spacing - Across N/A 3 in76.2 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH34K150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 7.06 in179.4 mm | Bolt Spacing Min N/A 19.38 in493.6 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH34DK150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 7.06 in179.3 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |