Part Number |
Bearing Number |
Shaft Size |
Base to Center Height |
Bolt Spacing Min |
Bolt Spacing Max |
Bolt Hole Spacing - Across |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
---|---|---|---|---|---|---|---|---|---|---|
TAAPH634K150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH634DK150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 23 in584.2 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 6.75 in171.5 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH034K150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN34K150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 16.14 in410 mm | Bolt Spacing Max N/A 17.72 in450 mm | Bolt Hole Spacing - Across N/A 3.94 in100 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
DAAPF34K150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.3 mm | Bolt Spacing Max N/A 19.13 in485.8 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA4SD34K515S | Bearing Number N/A 23134 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 9 in228.6 mm | Bolt Spacing Min N/A 21.38 in543.1 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA4DI34K515S | Bearing Number N/A 23134 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 7.13 in181.1 mm | Bolt Spacing Min N/A 19 in482.6 mm | Bolt Spacing Max N/A 20.63 in524 mm | Bolt Hole Spacing - Across N/A 3 in76.2 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH34K515S | Bearing Number N/A 23134 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 7.06 in179.4 mm | Bolt Spacing Min N/A 19.38 in493.6 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH34DK515S | Bearing Number N/A 23134 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 7.06 in179.3 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH634K515S | Bearing Number N/A 23134 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH634DK515S | Bearing Number N/A 23134 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 23 in584.2 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 6.75 in171.5 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH034K515S | Bearing Number N/A 23134 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN34K515S | Bearing Number N/A 23134 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 16.14 in410 mm | Bolt Spacing Max N/A 17.72 in450 mm | Bolt Hole Spacing - Across N/A 3.94 in100 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
DAAPF34K515S | Bearing Number N/A 23134 | Shaft Size N/A 5 15/16 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.3 mm | Bolt Spacing Max N/A 19.13 in485.8 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA4SD34K600S | Bearing Number N/A 23134 | Shaft Size N/A 6 in | Base to Center Height N/A 9 in228.6 mm | Bolt Spacing Min N/A 21.38 in543.1 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA4DI34K600S | Bearing Number N/A 23134 | Shaft Size N/A 6 in | Base to Center Height N/A 7.13 in181.1 mm | Bolt Spacing Min N/A 19 in482.6 mm | Bolt Spacing Max N/A 20.63 in524 mm | Bolt Hole Spacing - Across N/A 3 in76.2 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH34K600S | Bearing Number N/A 23134 | Shaft Size N/A 6 in | Base to Center Height N/A 7.06 in179.4 mm | Bolt Spacing Min N/A 19.38 in493.6 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 4-1/4 in108 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH34DK600S | Bearing Number N/A 23134 | Shaft Size N/A 6 in | Base to Center Height N/A 7.06 in179.3 mm | Bolt Spacing Min N/A 19.38 in492.3 mm | Bolt Spacing Max N/A 21.63 in549.4 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH634K600S | Bearing Number N/A 23134 | Shaft Size N/A 6 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 22.5 in571.5 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 5.0 in127 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH634DK600S | Bearing Number N/A 23134 | Shaft Size N/A 6 in | Base to Center Height N/A 8-1/4 in209.6 mm | Bolt Spacing Min N/A 23 in584.2 mm | Bolt Spacing Max N/A 25 in635 mm | Bolt Hole Spacing - Across N/A 6.75 in171.5 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH034K600S | Bearing Number N/A 23134 | Shaft Size N/A 6 in | Base to Center Height N/A 6 in152.4 mm | Bolt Spacing Min N/A 16 in406.4 mm | Bolt Spacing Max N/A 17.13 in435.1 mm | Bolt Hole Spacing - Across N/A 3.38 in85.7 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA31SN34K600S | Bearing Number N/A 23134 | Shaft Size N/A 6 in | Base to Center Height N/A 6.69 in170 mm | Bolt Spacing Min N/A 16.14 in410 mm | Bolt Spacing Max N/A 17.72 in450 mm | Bolt Hole Spacing - Across N/A 3.94 in100 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
DAAPF34K600S | Bearing Number N/A 23134 | Shaft Size N/A 6 in | Base to Center Height N/A 6.69 in169.9 mm | Bolt Spacing Min N/A 17.38 in441.3 mm | Bolt Spacing Max N/A 19.13 in485.8 mm | Bolt Hole Spacing - Across N/A 3-3/4 in95.3 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAA4SD36K160S | Bearing Number N/A 23136 | Shaft Size N/A 160 mm | Base to Center Height N/A 11.25 in285.8 mm | Bolt Spacing Min N/A 27.5 in698.5 mm | Bolt Spacing Max N/A 30.5 in774.7 mm | Bolt Hole Spacing - Across N/A 5.5 in139.7 mm | C0 - Static Load N/A 449000 lbf2000000 N | C - Dynamic Load (Basic) N/A 317000 lbf1410000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |
TAAPH36K160S | Bearing Number N/A 23136 | Shaft Size N/A 160 mm | Base to Center Height N/A 7-1/2 in190.5 mm | Bolt Spacing Min N/A 20.88 in531.8 mm | Bolt Spacing Max N/A 23.63 in600.2 mm | Bolt Hole Spacing - Across N/A 4.63 in117.5 mm | C0 - Static Load N/A 449000 lbf2000000 N | C - Dynamic Load (Basic) N/A 317000 lbf1410000 N |
CAD
N/A ![]() |
Add To Cart
Request Quote |