Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Take-Up Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Take-Up Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Take-Up Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-11/16” to 6-1/2” (45 mm to 160 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 1 - 25 of 51 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bearing Number

Shaft Size

Slot to Slot

Opening Height

Slot Width

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAATU10K111S 22210 1 11/16 in 4.5 in
114.3
mm
1.38 in
34.9
mm
0.81 in
20.6
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAATU10K112S 22210 1 3/4 in 4.5 in
114.3
mm
1.38 in
34.9
mm
0.81 in
20.6
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAATU10K045S 22210 45 mm 4.5 in
114.3
mm
1.38 in
34.9
mm
0.81 in
20.6
mm
26600 lbf
118000
N
26300 lbf
117000
N
TAATU11K115S 22211 1 15/16 in 4.5 in
114.3
mm
1.38 in
34.9
mm
0.81 in
20.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAATU11K050S 22211 50 mm 4.5 in
114.3
mm
1.38 in
34.9
mm
0.81 in
20.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAATU11K200S 22211 2 in 4.5 in
114.3
mm
1.38 in
34.9
mm
0.81 in
20.6
mm
31900 lbf
142000
N
31400 lbf
140000
N
TAATU13K203S 22213 2 3/16 in 5.13 in
130.2
mm
1.38 in
34.9
mm
1.06 in
27
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAATU13K204S 22213 2 1/4 in 5.13 in
130.2
mm
1.38 in
34.9
mm
1.06 in
27
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAATU13K060S 22213 60 mm 5.13 in
130.2
mm
1.38 in
34.9
mm
1.06 in
27
mm
48600 lbf
216000
N
46400 lbf
206000
N
TAATU15K207S 22215 2 7/16 in 5.94 in
150.9
mm
1.56 in
39.6
mm
1.81 in
46
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAATU15K208S 22215 2 1/2 in 5.94 in
150.9
mm
1.56 in
39.6
mm
1.81 in
46
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAATU15K065S 22215 65 mm 5.94 in
150.9
mm
1.56 in
39.6
mm
1.81 in
46
mm
54100 lbf
240000
N
49900 lbf
222000
N
TAATU16K211S 22216 2 11/16 in 6.81 in
173
mm
1.88 in
47.6
mm
1.81 in
46
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAATU16K212S 22216 2 3/4 in 6.81 in
173
mm
1.88 in
47.6
mm
1.81 in
46
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAATU16K070S 22216 70 mm 6.81 in
173
mm
1.88 in
47.6
mm
1.81 in
46
mm
62500 lbf
278000
N
57200 lbf
254000
N
TAATU17K215S 22217 2 15/16 in 6.81 in
173
mm
1.88 in
47.6
mm
1.81 in
46
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAATU17K075S 22217 75 mm 6.81 in
173
mm
1.88 in
47.6
mm
1.81 in
46
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAATU17K300S 22217 3 in 6.81 in
173
mm
1.88 in
47.6
mm
1.81 in
46
mm
71900 lbf
320000
N
66900 lbf
297000
N
TAATU18K080S 22218 80 mm 8.63 in
219.1
mm
2.13 in
54
mm
2.06 in
52.4
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAATU18K303S 22218 3 3/16 in 8.63 in
219.1
mm
2.13 in
54
mm
2.06 in
52.4
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAATU18K304S 22218 3 1/4 in 8.63 in
219.1
mm
2.13 in
54
mm
2.06 in
52.4
mm
87200 lbf
388000
N
79700 lbf
355000
N
TAATU20K307S 22220 3 7/16 in 8.63 in
219.2
mm
2.06 in
52.3
mm
2.06 in
52.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAATU20K308S 22220 3 1/2 in 8.63 in
219.2
mm
2.06 in
52.3
mm
2.06 in
52.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAATU20K090S 22220 90 mm 8.63 in
219.2
mm
2.06 in
52.3
mm
2.06 in
52.3
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAATU22K311S 22222 3 11/16 in 9.5 in
241.3
mm
2.13 in
54.1
mm
2.06 in
52.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
  Results 1 - 25 of 51 1 2 3 
<