Part Number |
Bearing Number |
Shaft Size |
Slot to Slot |
Opening Height |
Slot Width |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|---|
| TAATU22K100S | Bearing Number N/A 22222 | Shaft Size N/A 100 mm | Slot to Slot N/A 9.5 in241.3 mm | Opening Height N/A 2.13 in54.1 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU22K315S | Bearing Number N/A 22222 | Shaft Size N/A 3 15/16 in | Slot to Slot N/A 9.5 in241.3 mm | Opening Height N/A 2.13 in54.1 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU22K400S | Bearing Number N/A 22222 | Shaft Size N/A 4 in | Slot to Slot N/A 9.5 in241.3 mm | Opening Height N/A 2.13 in54.1 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU24K403S | Bearing Number N/A 22224 | Shaft Size N/A 4 3/16 in | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.3 mm | Slot Width N/A 2.06 in52.4 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU24K404S | Bearing Number N/A 22224 | Shaft Size N/A 4 1/4 in | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.3 mm | Slot Width N/A 2.06 in52.4 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU24K110S | Bearing Number N/A 22224 | Shaft Size N/A 110 mm | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.3 mm | Slot Width N/A 2.06 in52.4 mm | C0 - Static Load N/A 174000 lbf772000 N | C - Dynamic Load (Basic) N/A 145000 lbf647000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU26K407S | Bearing Number N/A 22226 | Shaft Size N/A 4 7/16 in | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.5 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU26K408S | Bearing Number N/A 22226 | Shaft Size N/A 4 1/2 in | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.5 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU26K115S | Bearing Number N/A 22226 | Shaft Size N/A 115 mm | Slot to Slot N/A 10.25 in260.4 mm | Opening Height N/A 2.38 in60.5 mm | Slot Width N/A 2.06 in52.3 mm | C0 - Static Load N/A 212000 lbf945000 N | C - Dynamic Load (Basic) N/A 170000 lbf757000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU28K125S | Bearing Number N/A 22228 | Shaft Size N/A 125 mm | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU28K415S | Bearing Number N/A 22228 | Shaft Size N/A 4 15/16 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU28K500S | Bearing Number N/A 22228 | Shaft Size N/A 5 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 237000 lbf1060000 N | C - Dynamic Load (Basic) N/A 194000 lbf863000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU32K506S | Bearing Number N/A 23132 | Shaft Size N/A 5 3/8 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU32K507S | Bearing Number N/A 23132 | Shaft Size N/A 5 7/16 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU32K508S | Bearing Number N/A 23132 | Shaft Size N/A 5 1/2 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU32K140S | Bearing Number N/A 23132 | Shaft Size N/A 140 mm | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 354000 lbf1580000 N | C - Dynamic Load (Basic) N/A 261000 lbf1160000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU34K513S | Bearing Number N/A 23134 | Shaft Size N/A 5 13/16 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU34K514S | Bearing Number N/A 23134 | Shaft Size N/A 5 7/8 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU34K150S | Bearing Number N/A 23134 | Shaft Size N/A 150 mm | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU34K515S | Bearing Number N/A 23134 | Shaft Size N/A 5 15/16 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU34K600S | Bearing Number N/A 23134 | Shaft Size N/A 6 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 384000 lbf1710000 N | C - Dynamic Load (Basic) N/A 274000 lbf1220000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU36K160S | Bearing Number N/A 23136 | Shaft Size N/A 160 mm | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 449000 lbf2000000 N | C - Dynamic Load (Basic) N/A 317000 lbf1410000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU36K605S | Bearing Number N/A 23136 | Shaft Size N/A 6 5/16 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 449000 lbf2000000 N | C - Dynamic Load (Basic) N/A 317000 lbf1410000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU36K606S | Bearing Number N/A 23136 | Shaft Size N/A 6 3/8 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 449000 lbf2000000 N | C - Dynamic Load (Basic) N/A 317000 lbf1410000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| TAATU36K607S | Bearing Number N/A 23136 | Shaft Size N/A 6 7/16 in | Slot to Slot N/A 14.13 in358.8 mm | Opening Height N/A 3.13 in79.4 mm | Slot Width N/A 2.56 in65.1 mm | C0 - Static Load N/A 449000 lbf2000000 N | C - Dynamic Load (Basic) N/A 317000 lbf1410000 N |
CAD
N/A
|
Add To Cart
Request Quote |