Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1251 - 1273 of 1273 | Results Per Page | View | Unit of Measure
« 26 
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
TAAPN28K500SEO N/A 22228 N/A 5 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPN28K500SET N/A 22228 N/A 5 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPN28K500SN N/A 22228 N/A 5 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPN28K500SO N/A 22228 N/A 5 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPN28K500ST N/A 22228 N/A 5 in N/A 5.906 in150 mm N/A 15.13 in384.3 mm N/A 17.38 in441.5 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPA28K500SB N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPA28K500SC N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPA28K500SEB N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPA28K500SEC N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPA28K500SEM N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPA28K500SEN N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPA28K500SEO N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPA28K500SET N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPA28K500SN N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPA28K500SO N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPA28K500ST N/A 22228 N/A 5 in N/A 6 in152.4 mm N/A 15.13 in384.3 mm N/A 17.38 in441.3 mm N/A 237000 lbf1060000 N N/A 194000 lbf863000 N N/A CAD Icon (for items table)
TAAPN30K503SO N/A 23130 N/A 5 3/16 in N/A 6.3 in160 mm N/A 17.44 in443 mm N/A 17.99 in457 mm N/A 312000 lbf1390000 N N/A 225000 lbf1000000 N N/A CAD Icon (for items table)
TAAPN30K504SO N/A 23130 N/A 5 1/4 in N/A 6.3 in160 mm N/A 17.44 in443 mm N/A 17.99 in457 mm N/A 312000 lbf1390000 N N/A 225000 lbf1000000 N N/A CAD Icon (for items table)
TAAPN30K135SO N/A 23130 N/A 135 mm N/A 6.3 in160 mm N/A 17.44 in443 mm N/A 17.99 in457 mm N/A 312000 lbf1390000 N N/A 225000 lbf1000000 N N/A CAD Icon (for items table)
TAAPN32K506SM N/A 23132 N/A 5 3/8 in N/A 6.69 in170 mm N/A 18.23 in463 mm N/A 18.78 in477 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAAPN32K507SM N/A 23132 N/A 5 7/16 in N/A 6.69 in170 mm N/A 18.23 in463 mm N/A 18.78 in477 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAAPN32K508SM N/A 23132 N/A 5 1/2 in N/A 6.69 in170 mm N/A 18.23 in463 mm N/A 18.78 in477 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
TAAPN32K140SM N/A 23132 N/A 140 mm N/A 6.69 in170 mm N/A 18.23 in463 mm N/A 18.78 in477 mm N/A 354000 lbf1580000 N N/A 261000 lbf1160000 N N/A CAD Icon (for items table)
1251 - 1273 of 1273 | Results Per Page | View | Unit of Measure
« 26