Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 126 - 150 of 163 Unit of Measure: Imperial Metric Both « 6 7 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAADI20K307S 22220 3 7/16 in 4.5 in
114.3
mm
12.81 in
325.4
mm
13.81 in
350.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAP20K308S 22220 3 1/2 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAPA20K308S 22220 3 1/2 in 4.5 in
114.3
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAPN20K308S 22220 3 1/2 in 4.41 in
112
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAASD20K308S 22220 3 1/2 in 5.5 in
139.7
mm
13.25 in
336.6
mm
14.25 in
362
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAADI20K308S 22220 3 1/2 in 4.5 in
114.3
mm
12.81 in
325.4
mm
13.81 in
350.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAP20K090S 22220 90 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAPA20K090S 22220 90 mm 4.5 in
114.3
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAAPN20K090S 22220 90 mm 4.41 in
112
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAASD20K090S 22220 90 mm 5.5 in
139.7
mm
13.25 in
336.6
mm
14.25 in
362
mm
113000 lbf
502000
N
97700 lbf
435000
N
TAADI20K090S 22220 90 mm 4.5 in
114.3
mm
12.81 in
325.4
mm
13.81 in
350.8
mm
113000 lbf
502000
N
97700 lbf
435000
N
DAAP22K100S 22222 100 mm 4.25 in
108
mm
10.06 in
255.5
mm
12.5 in
317.5
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAPA22K100S 22222 100 mm 4.94 in
125.5
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAPN22K100S 22222 100 mm 4.92 in
125
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
DAAP22K315S 22222 3 15/16 in 4.25 in
108
mm
10.06 in
255.5
mm
12.5 in
317.5
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAPA22K315S 22222 3 15/16 in 4.94 in
125.5
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAPN22K315S 22222 3 15/16 in 4.92 in
125
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
DAAP22K400S 22222 4 in 4.25 in
108
mm
10.06 in
255.5
mm
12.5 in
317.5
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAPA22K400S 22222 4 in 4.94 in
125.5
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAPN22K400S 22222 4 in 4.92 in
125
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
TAAPN24K403S 22224 4 3/16 in 5.512 in
140
mm
13.56 in
344.4
mm
14 in
355.6
mm
174000 lbf
772000
N
145000 lbf
647000
N
TAAPN24K404S 22224 4 1/4 in 5.512 in
140
mm
13.56 in
344.4
mm
14 in
355.6
mm
174000 lbf
772000
N
145000 lbf
647000
N
TAAPN24K110S 22224 110 mm 5.512 in
140
mm
13.56 in
344.4
mm
14 in
355.6
mm
174000 lbf
772000
N
145000 lbf
647000
N
TAAPA26K407S 22226 4 7/16 in 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAAPN26K407S 22226 4 7/16 in 5.91 in
150
mm
14.46 in
367.3
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 126 - 150 of 163 « 6 7 
<