Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double Nut Tapered Adapter Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double Nut Tapered Adapter Solid-Mounted Bearings > Double Nut Tapered Adapter Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double Nut Tapered Adapter Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 151 - 163 of 163 Unit of Measure: Imperial Metric Both « 6 7 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

TAAPA26K408S 22226 4 1/2 in 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAAPN26K408S 22226 4 1/2 in 5.91 in
150
mm
14.46 in
367.3
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAAPA26K115S 22226 115 mm 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAAPN26K115S 22226 115 mm 5.91 in
150
mm
14.46 in
367.3
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
TAAPN28K125S 22228 125 mm 5.906 in
150
mm
15.13 in
384.3
mm
17.38 in
441.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
TAAPA28K125S 22228 125 mm 6 in
152.4
mm
15.13 in
384.3
mm
17.38 in
441.3
mm
237000 lbf
1060000
N
194000 lbf
863000
N
TAAPN28K415S 22228 4 15/16 in 5.906 in
150
mm
15.13 in
384.3
mm
17.38 in
441.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
TAAPA28K415S 22228 4 15/16 in 6 in
152.4
mm
15.13 in
384.3
mm
17.38 in
441.3
mm
237000 lbf
1060000
N
194000 lbf
863000
N
TAAPN28K500S 22228 5 in 5.906 in
150
mm
15.13 in
384.3
mm
17.38 in
441.5
mm
237000 lbf
1060000
N
194000 lbf
863000
N
TAAPA28K500S 22228 5 in 6 in
152.4
mm
15.13 in
384.3
mm
17.38 in
441.3
mm
237000 lbf
1060000
N
194000 lbf
863000
N
TAAPN30K503S 23130 5 3/16 in 6.3 in
160
mm
17.44 in
443
mm
17.99 in
457
mm
312000 lbf
1390000
N
225000 lbf
1000000
N
TAAPN30K504S 23130 5 1/4 in 6.3 in
160
mm
17.44 in
443
mm
17.99 in
457
mm
312000 lbf
1390000
N
225000 lbf
1000000
N
TAAPN30K135S 23130 135 mm 6.3 in
160
mm
17.44 in
443
mm
17.99 in
457
mm
312000 lbf
1390000
N
225000 lbf
1000000
N
  Results 151 - 163 of 163 « 6 7 
<