Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
---|---|---|---|---|---|---|---|
QVVFY11V115S | Bearing Number N/A 22211 | Shaft Size N/A 1.9375 in | Bolt Circle Diameter N/A 5.75 in146.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QVVFY11V050S | Bearing Number N/A 22211 | Shaft Size N/A 50 mm | Bolt Circle Diameter N/A 5.75 in146.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QVVFY11V200S | Bearing Number N/A 22211 | Shaft Size N/A 2 in | Bolt Circle Diameter N/A 5.75 in146.1 mm | Bolt Size N/A 0.5 in12 mm | C0 - Static Load N/A 31900 lbf142000 N | C - Dynamic Load (Basic) N/A 31400 lbf140000 N | CAD N/A |
QVVFY12V055S | Bearing Number N/A 22212 | Shaft Size N/A 55 mm | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N | CAD N/A |
QVVFY12V203S | Bearing Number N/A 22212 | Shaft Size N/A 2.1875 in | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N | CAD N/A |
QVVFY12V204S | Bearing Number N/A 22212 | Shaft Size N/A 2.2500 in | Bolt Circle Diameter N/A 6.38 in162.1 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 39000 lbf174000 N | C - Dynamic Load (Basic) N/A 38100 lbf169000 N | CAD N/A |
QVVFY14V060S | Bearing Number N/A 22214 | Shaft Size N/A 60 mm | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFY14V207S | Bearing Number N/A 22214 | Shaft Size N/A 2.4375 in | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFY14V208S | Bearing Number N/A 22214 | Shaft Size N/A 2.5 in | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFY14V065S | Bearing Number N/A 22214 | Shaft Size N/A 65 mm | Bolt Circle Diameter N/A 6.75 in171.5 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 52000 lbf231000 N | C - Dynamic Load (Basic) N/A 47800 lbf213000 N | CAD N/A |
QVVFY16V211S | Bearing Number N/A 22216 | Shaft Size N/A 2.6875 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVVFY16V212S | Bearing Number N/A 22216 | Shaft Size N/A 2.7500 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVVFY16V070S | Bearing Number N/A 22216 | Shaft Size N/A 70 mm | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVVFY16V215S | Bearing Number N/A 22216 | Shaft Size N/A 2 15/16 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVVFY16V075S | Bearing Number N/A 22216 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVVFY16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N | CAD N/A |
QVVFY19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVVFY19V303S | Bearing Number N/A 22219 | Shaft Size N/A 3.1875 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVVFY19V304S | Bearing Number N/A 22219 | Shaft Size N/A 3.2500 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVVFY19V085S | Bearing Number N/A 22219 | Shaft Size N/A 85 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVVFY19V307S | Bearing Number N/A 22219 | Shaft Size N/A 3 7/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVVFY19V308S | Bearing Number N/A 22219 | Shaft Size N/A 3.5000 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVVFY19V090S | Bearing Number N/A 22219 | Shaft Size N/A 90 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N | CAD N/A |
QVVFY22V311S | Bearing Number N/A 22222 | Shaft Size N/A 3 11/16 in | Bolt Circle Diameter N/A 10.75 in273.1 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |
QVVFK22V311S | Bearing Number N/A 22222 | Shaft Size N/A 3 11/16 in | Bolt Circle Diameter N/A 12.88 in327.2 mm | Bolt Size N/A 1 in24 mm | C0 - Static Load N/A 147000 lbf653000 N | C - Dynamic Load (Basic) N/A 125000 lbf555000 N | CAD N/A |