3D CAD and 2D Drawings

Find and download 3D CAD and 2D drawings for key Timken products.

Batch CAD Cart (0)
  • Cart is empty
Spherical Roller Bearing Solid-Block Housed Units feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these housed units accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
1 - 25 of 160 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Total Width (in)

Total Width (mm)

C - Dynamic Load (Basic) (lb)

C - Dynamic Load (Basic) (kN)

Part Number

Bearing Number

Shaft Size  

Total Width

C - Dynamic Load (Basic)

C0 - Static Load

Locking Style

Weight

CAD

QVVP11V050S N/A 22211 N/A 50 mm N/A 2.440 in62.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 14 lb6.4 Kg N/A CAD
QVVPL11V050S N/A 22211 N/A 50 mm N/A 2.440 in62.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 14 lb6.4 Kg N/A CAD
QVVPN11V050S N/A 22211 N/A 50 mm N/A 2.380 in60.50 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 17.0 lb7.7 Kg N/A CAD
QVVSN11V050S N/A 22211 N/A 50 mm N/A 2.680 in68.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 29 lb13.20 Kg N/A CAD
QVVP11V115S N/A 22211 N/A 1-15/16 in N/A 2.440 in62.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 14 lb6.4 Kg N/A CAD
QVVPL11V115S N/A 22211 N/A 1-15/16 in N/A 2.440 in62.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 14 lb6.4 Kg N/A CAD
QVVPN11V115S N/A 22211 N/A 1-15/16 in N/A 2.380 in60.50 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 17.0 lb7.7 Kg N/A CAD
QVVSN11V115S N/A 22211 N/A 1-15/16 in N/A 2.680 in68.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 29 lb13.20 Kg N/A CAD
QVVP11V200S N/A 22211 N/A 2 in N/A 2.440 in62.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 14 lb6.4 Kg N/A CAD
QVVPL11V200S N/A 22211 N/A 2 in N/A 2.440 in62.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 14 lb6.4 Kg N/A CAD
QVVPN11V200S N/A 22211 N/A 2 in N/A 2.380 in60.50 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 17.0 lb7.7 Kg N/A CAD
QVVSN11V200S N/A 22211 N/A 2 in N/A 2.680 in68.00 mm N/A 31400 lb140 kN N/A 31900 lb142 kN N/A Double V-Lock N/A 29 lb13.20 Kg N/A CAD
QVVP12V055S N/A 22212 N/A 55 mm N/A 2.630 in66.80 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A Double V-Lock N/A 17.0 lb7.7 Kg N/A CAD
QVVPA13V055S N/A 22213 N/A 55 mm N/A 2.700 in68.60 mm N/A 46400 lb206 kN N/A 48600 lb216 kN N/A Double V-Lock N/A 23 lb10.40 Kg N/A CAD
QVVPKT13V055S N/A 22213 N/A 55 mm N/A 2.900 in73.70 mm N/A 46400 lb206 kN N/A 48600 lb216 kN N/A Double V-Lock N/A 22.00 lb10.00 Kg N/A CAD
QVVPL12V055S N/A 22212 N/A 55 mm N/A 2.580 in65.50 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A Double V-Lock N/A 17.0 lb7.7 Kg N/A CAD
QVVSN12V055S N/A 22212 N/A 55 mm N/A 2.680 in68.00 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A Double V-Lock N/A 29 lb13.20 Kg N/A CAD
QVVP12V204S N/A 22212 N/A 2-1/4 in N/A 2.630 in66.80 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A Double V-Lock N/A 17.0 lb7.7 Kg N/A CAD
QVVPA13V204S N/A 22213 N/A 2-1/4 in N/A 2.700 in68.60 mm N/A 46400 lb206 kN N/A 48600 lb216 kN N/A Double V-Lock N/A 23 lb10.40 Kg N/A CAD
QVVPKT13V204S N/A 22213 N/A 2-1/4 in N/A 2.900 in73.70 mm N/A 46400 lb206 kN N/A 48600 lb216 kN N/A Double V-Lock N/A 22.00 lb10.00 Kg N/A CAD
QVVPL12V204S N/A 22212 N/A 2-1/4 in N/A 2.580 in65.50 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A Double V-Lock N/A 17.0 lb7.7 Kg N/A CAD
QVVPN13V204S N/A 22213 N/A 2-1/4 in N/A 2.700 in68.60 mm N/A 46400 lb206 kN N/A 48600 lb216 kN N/A Double V-Lock N/A 23 lb10.40 Kg N/A CAD
QVVSN12V204S N/A 22212 N/A 2-1/4 in N/A 2.680 in68.00 mm N/A 38100 lb169 kN N/A 39000 lb174 kN N/A Double V-Lock N/A 29 lb13.20 Kg N/A CAD
QVVP14V060S N/A 22214 N/A 60 mm N/A 2.900 in73.70 mm N/A 47800 lb213 kN N/A 52000 lb231 kN N/A Double V-Lock N/A 22.00 lb10.00 Kg N/A CAD
QVVPA15V060S N/A 22215 N/A 60 mm N/A 2.700 in68.60 mm N/A 49900 lb222 kN N/A 54100 lb240 kN N/A Double V-Lock N/A 27 lb12.2 Kg N/A CAD
1 - 25 of 160 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »