Part Number |
Bearing Number |
Shaft Size |
Bolt Circle Diameter |
Bolt Size |
C0 - Static Load |
C - Dynamic Load (Basic) |
CAD |
Add To Cart/Request Quote |
|---|---|---|---|---|---|---|---|---|
| QVVFK17V075S | Bearing Number N/A 22217 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFL16V075S | Bearing Number N/A 22216 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFX16V075S | Bearing Number N/A 22216 | Shaft Size N/A 75 mm | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVF16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 8.48 in215.4 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFB17V300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFC17V300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.45 in240 mm | Bolt Size N/A 0.625 in16 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFK17V300S | Bearing Number N/A 22217 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 71900 lbf320000 N | C - Dynamic Load (Basic) N/A 66900 lbf297000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFL16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 7.88 in200.2 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFX16V300S | Bearing Number N/A 22216 | Shaft Size N/A 3 in | Bolt Circle Diameter N/A 8.5 in215.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 62500 lbf278000 N | C - Dynamic Load (Basic) N/A 57200 lbf254000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVF19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.91 in251.7 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFB20V080S | Bearing Number N/A 22220 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFC20V080S | Bearing Number N/A 22220 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFK20V080S | Bearing Number N/A 22220 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFL19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFX19V080S | Bearing Number N/A 22219 | Shaft Size N/A 80 mm | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVF19V303S | Bearing Number N/A 22219 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 9.91 in251.7 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFB20V303S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFC20V303S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFK20V303S | Bearing Number N/A 22220 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFL19V303S | Bearing Number N/A 22219 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFX19V303S | Bearing Number N/A 22219 | Shaft Size N/A 3 3/16 in | Bolt Circle Diameter N/A 9.5 in241.3 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVF19V304S | Bearing Number N/A 22219 | Shaft Size N/A 3 1/4 in | Bolt Circle Diameter N/A 9.91 in251.7 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 99000 lbf441000 N | C - Dynamic Load (Basic) N/A 86600 lbf385000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFB20V304S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/4 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFC20V304S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/4 in | Bolt Circle Diameter N/A 11.02 in279.9 mm | Bolt Size N/A 0.75 in20 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |
| QVVFK20V304S | Bearing Number N/A 22220 | Shaft Size N/A 3 1/4 in | Bolt Circle Diameter N/A 11.75 in298.5 mm | Bolt Size N/A 0.875 in24 mm | C0 - Static Load N/A 113000 lbf502000 N | C - Dynamic Load (Basic) N/A 97700 lbf435000 N |
CAD
N/A
|
Add To Cart
Request Quote |