Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double V-Lock Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double V-Lock Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 101 - 125 of 163 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVFL19V304S 22219 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVFX19V304S 22219 3 1/4 in 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVF19V085S 22219 85 mm 9.91 in
251.7
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVFB20V085S 22220 85 mm 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFC20V085S 22220 85 mm 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFK20V085S 22220 85 mm 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFL19V085S 22219 85 mm 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVFX19V085S 22219 85 mm 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVF19V307S 22219 3 7/16 in 9.91 in
251.7
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVFB20V307S 22220 3 7/16 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFC20V307S 22220 3 7/16 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFK20V307S 22220 3 7/16 in 11.84 in
300.7
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFL19V307S 22219 3 7/16 in 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVFX19V307S 22219 3 7/16 in 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVF19V308S 22219 3 1/2 in 9.91 in
251.7
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVFB20V308S 22220 3 1/2 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFC20V308S 22220 3 1/2 in 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFK20V308S 22220 3 1/2 in 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFL19V308S 22219 3 1/2 in 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVFX19V308S 22219 3 1/2 in 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVF19V090S 22219 90 mm 9.91 in
251.7
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVFB20V090S 22220 90 mm 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFC20V090S 22220 90 mm 11.02 in
279.9
mm
0.75 in
20
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFK20V090S 22220 90 mm 11.75 in
298.5
mm
0.875 in
24
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVFL19V090S 22219 90 mm 9.5 in
241.3
mm
0.75 in
20
mm
99000 lbf
441000
N
86600 lbf
385000
N
  Results 101 - 125 of 163  1 2 3 4 5 »  
<