Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double V-Lock Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double V-Lock Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 50 of 206 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPG14V060S 22214 60 mm 3.15 in
80
mm
7.18 in
182.4
mm
8.56 in
217.4
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVVPF14V207S 22214 2 7/16 in 2.75 in
69.9
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVVPG15V207S 22215 2 7/16 in 3.15 in
80
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVPH15V207S 22215 2 7/16 in 3.25 in
82.6
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVPR14V207S 22214 2 7/16 in 2.75 in
69.9
mm
7.13 in
181.1
mm
8.75 in
222.3
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVVPK15V207S 22215 2 7/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVPX14V207S 22214 2 7/16 in 3 in
76.2
mm
6.94 in
176.3
mm
9.56 in
242.8
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVVPF14V208S 22214 2 1/2 in 2.75 in
69.9
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVVPG15V208S 22215 2 1/2 in 3.15 in
80
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVPH15V208S 22215 2 1/2 in 3.25 in
82.6
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVPR14V208S 22214 2 1/2 in 2.75 in
69.9
mm
7.13 in
181.1
mm
8.75 in
222.3
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVVPK15V208S 22215 2 1/2 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVPX14V208S 22214 2 1/2 in 3 in
76.2
mm
6.94 in
176.3
mm
9.56 in
242.8
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVVPF14V065S 22214 65 mm 2.75 in
69.9
mm
6.88 in
174.8
mm
7.63 in
193.8
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVVPG15V065S 22215 65 mm 3.15 in
80
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVPH15V065S 22215 65 mm 3.25 in
82.6
mm
7.94 in
201.7
mm
9.69 in
246.1
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVPR14V065S 22214 65 mm 2.75 in
69.9
mm
7.13 in
181.1
mm
8.75 in
222.3
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVVPK15V065S 22215 65 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
54100 lbf
240000
N
49900 lbf
222000
N
QVVPX14V065S 22214 65 mm 3 in
76.2
mm
6.94 in
176.3
mm
9.56 in
242.8
mm
52000 lbf
231000
N
47800 lbf
213000
N
QVVPF16V211S 22216 2 11/16 in 3.25 in
82.6
mm
7.6 in
193
mm
9.1 in
231.1
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVPH17V211S 22217 2 11/16 in 3.75 in
95.3
mm
9.44 in
239.8
mm
11.31 in
287.3
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVPR16V211S 22216 2 11/16 in 3.13 in
79.5
mm
8 in
203.2
mm
9.6 in
243.8
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVPK17V211S 22217 2 11/16 in 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVPX16V211S 22216 2 11/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVPG16V211S 22216 2 11/16 in 3.74 in
95
mm
9.25 in
235
mm
10.5 in
266.7
mm
62500 lbf
278000
N
57200 lbf
254000
N
  Results 26 - 50 of 206  1 2 3 4 5 »  
<