Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
201 - 250 of 432 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPF19V307SEM N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPF19V307SET N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPF19V307SO N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPF19V307ST N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPH20V307SB N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V307SEM N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V307SEN N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V307SET N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V307SN N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V307SO N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V307ST N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPR19V307SEM N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPR19V307SN N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPR19V307SO N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPR19V307ST N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPK20V307SB N/A 22220 N/A 3 7/16 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPK20V307SEM N/A 22220 N/A 3 7/16 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPK20V307SET N/A 22220 N/A 3 7/16 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPK20V307SO N/A 22220 N/A 3 7/16 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPK20V307ST N/A 22220 N/A 3 7/16 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPX19V307SEM N/A 22219 N/A 3 7/16 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPX19V307SET N/A 22219 N/A 3 7/16 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPF19V308SM N/A 22219 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPG20V308SM N/A 22220 N/A 3 1/2 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V308SM N/A 22220 N/A 3 1/2 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPR19V308SM N/A 22219 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPK20V308SM N/A 22220 N/A 3 1/2 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPX19V308SM N/A 22219 N/A 3 1/2 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPF19V308SET N/A 22219 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPF19V308ST N/A 22219 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPH20V308SB N/A 22220 N/A 3 1/2 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V308SEM N/A 22220 N/A 3 1/2 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V308SEO N/A 22220 N/A 3 1/2 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V308SET N/A 22220 N/A 3 1/2 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V308SO N/A 22220 N/A 3 1/2 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPR19V308ST N/A 22219 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPK20V308ST N/A 22220 N/A 3 1/2 in N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPX19V308SC N/A 22219 N/A 3 1/2 in N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPF19V090SM N/A 22219 N/A 90 mm N/A 3.75 in95.3 mm N/A 8.88 in225.6 mm N/A 10.88 in276.4 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPG20V090SM N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPH20V090SM N/A 22220 N/A 90 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPR19V090SM N/A 22219 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPK20V090SM N/A 22220 N/A 90 mm N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPX19V090SM N/A 22219 N/A 90 mm N/A 4 in101.6 mm N/A 10.81 in274.6 mm N/A 12.19 in309.6 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPG20V090SEM N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPG20V090SET N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPG20V090SO N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPG20V090ST N/A 22220 N/A 90 mm N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 13.38 in339.9 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPK20V090SET N/A 22220 N/A 90 mm N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPK20V090ST N/A 22220 N/A 90 mm N/A 5 in127 mm N/A 12.5 in317.5 mm N/A 14 in355.6 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
201 - 250 of 432 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »