Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double V-Lock Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double V-Lock Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 126 - 150 of 206 Unit of Measure: Imperial Metric Both « 6 7 8 9 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPR19V090S 22219 90 mm 3.75 in
95.3
mm
9.25 in
235
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPK20V090S 22220 90 mm 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVPX19V090S 22219 90 mm 4 in
101.6
mm
10.81 in
274.6
mm
12.19 in
309.6
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPF22V311S 22222 3 11/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPG22V311S 22222 3 11/16 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPH22V311S 22222 3 11/16 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPK22V311S 22222 3 11/16 in 5.75 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPX22V311S 22222 3 11/16 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPR22V311S 22222 3 11/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPF22V312S 22222 3 3/4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPG22V312S 22222 3 3/4 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPH22V312S 22222 3 3/4 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPK22V312S 22222 3 3/4 in 5.75 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPX22V312S 22222 3 3/4 in 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPR22V312S 22222 3 3/4 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPF22V100S 22222 100 mm 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPG22V100S 22222 100 mm 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPH22V100S 22222 100 mm 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPK22V100S 22222 100 mm 5.75 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPX22V100S 22222 100 mm 5 in
127
mm
12.5 in
317.5
mm
14 in
355.6
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPR22V100S 22222 100 mm 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPF22V315S 22222 3 15/16 in 4.25 in
108
mm
10.88 in
276.4
mm
13.38 in
339.9
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPG22V315S 22222 3 15/16 in 4.92 in
125
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPH22V315S 22222 3 15/16 in 4.94 in
125.5
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPK22V315S 22222 3 15/16 in 5.75 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
147000 lbf
653000
N
125000 lbf
555000
N
  Results 126 - 150 of 206 « 6 7 8 9 
<