Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double V-Lock Four-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Four-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double V-Lock Four-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-BlockMounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 151 - 175 of 195 Unit of Measure: Imperial Metric Both « 6 7 8 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPF26V110S 22226 110 mm 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPH26V110S 22226 110 mm 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPK26V110S 22226 110 mm 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPX26V110S 22226 110 mm 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPG24V110S 22224 110 mm 5.51 in
140
mm
13.5 in
342.9
mm
14 in
355.6
mm
174000 lbf
772000
N
145000 lbf
647000
N
QVVPH24V110S 22224 110 mm 5.25 in
133.4
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
174000 lbf
772000
N
145000 lbf
647000
N
QVVPR26V110S 22226 110 mm 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPF26V407S 22226 4 7/16 in 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPG26V407S 22226 4 7/16 in 5.91 in
150
mm
14.46 in
367.3
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPH26V407S 22226 4 7/16 in 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPK26V407S 22226 4 7/16 in 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPX26V407S 22226 4 7/16 in 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPR26V407S 22226 4 7/16 in 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPF26V408S 22226 4 1/2 in 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPG26V408S 22226 4 1/2 in 5.91 in
150
mm
14.46 in
367.3
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPH26V408S 22226 4 1/2 in 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPK26V408S 22226 4 1/2 in 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPX26V408S 22226 4 1/2 in 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPR26V408S 22226 4 1/2 in 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPF26V115S 22226 115 mm 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPG26V115S 22226 115 mm 5.91 in
150
mm
14.46 in
367.3
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPH26V115S 22226 115 mm 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPK26V115S 22226 115 mm 6.13 in
155.7
mm
15.25 in
387.4
mm
16.75 in
425.5
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPX26V115S 22226 115 mm 5-3/4 in
146.1
mm
13.94 in
354.1
mm
15.56 in
395.2
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPR26V115S 22226 115 mm 4.75 in
120.7
mm
11.88 in
301.8
mm
14.5 in
368.3
mm
212000 lbf
945000
N
170000 lbf
757000
N
  Results 151 - 175 of 195 « 6 7 8 
<