Double V-Lock Four Bolt Square Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Four Bolt Square Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double V-Lock Four Bolt Square Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 76 - 100 of 163
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVFK17V075S
22217
75
mm
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVFL16V075S
22216
75
mm
7.88
in
200.2
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVFX16V075S
22216
75
mm
8.5
in
215.9
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVF16V300S
22216
3
in
8.48
in
215.4
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVFB17V300S
22217
3
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVFC17V300S
22217
3
in
9.45
in
240
mm
0.625
in
16
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVFK17V300S
22217
3
in
9.5
in
241.3
mm
0.75
in
20
mm
71900
lbf
320000
N
66900
lbf
297000
N
QVVFL16V300S
22216
3
in
7.88
in
200.2
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVFX16V300S
22216
3
in
8.5
in
215.9
mm
0.75
in
20
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVF19V080S
22219
80
mm
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFB20V080S
22220
80
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFC20V080S
22220
80
mm
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFK20V080S
22220
80
mm
11.75
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFL19V080S
22219
80
mm
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFX19V080S
22219
80
mm
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVF19V303S
22219
3 3/16
in
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFB20V303S
22220
3 3/16
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFC20V303S
22220
3 3/16
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFK20V303S
22220
3 3/16
in
11.75
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFL19V303S
22219
3 3/16
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFX19V303S
22219
3 3/16
in
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVF19V304S
22219
3 1/4
in
9.91
in
251.7
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVFB20V304S
22220
3 1/4
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFC20V304S
22220
3 1/4
in
11.02
in
279.9
mm
0.75
in
20
mm
113000
lbf
502000
N
97700
lbf
435000
N
QVVFK20V304S
22220
3 1/4
in
11.75
in
298.5
mm
0.875
in
24
mm
113000
lbf
502000
N
97700
lbf
435000
N
Results 76 - 100 of 163
1
2
3
4
5
»
<