Double V-Lock Four Bolt Square Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Four Bolt Square Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double V-Lock Four Bolt Square Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 126 - 150 of 163
Unit of Measure:
Imperial
Metric
Both
«
6
7
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVFX19V090S
22219
90
mm
9.5
in
241.3
mm
0.75
in
20
mm
99000
lbf
441000
N
86600
lbf
385000
N
QVVF22V311S
22222
3 11/16
in
10.96
in
278.4
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFB22V311S
22222
3 11/16
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFC22V311S
22222
3 11/16
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFL22V311S
22222
3 11/16
in
10.75
in
273.1
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFX22V311S
22222
3 11/16
in
11.75
in
298.5
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVF22V312S
22222
3 3/4
in
10.96
in
278.4
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFB22V312S
22222
3 3/4
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFC22V312S
22222
3 3/4
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFL22V312S
22222
3 3/4
in
10.75
in
273.1
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFX22V312S
22222
3 3/4
in
11.75
in
298.5
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVF22V100S
22222
100
mm
10.96
in
278.4
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFB22V100S
22222
100
mm
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFC22V100S
22222
100
mm
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFL22V100S
22222
100
mm
10.75
in
273.1
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFX22V100S
22222
100
mm
11.75
in
298.5
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVF22V315S
22222
3 15/16
in
10.96
in
278.4
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFB22V315S
22222
3 15/16
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFC22V315S
22222
3 15/16
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFL22V315S
22222
3 15/16
in
10.75
in
273.1
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFX22V315S
22222
3 15/16
in
11.75
in
298.5
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVF22V400S
22222
4
in
10.96
in
278.4
mm
0.875
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFB22V400S
22222
4
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFC22V400S
22222
4
in
12.2
in
309.9
mm
0.75
in
20
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVFL22V400S
22222
4
in
10.75
in
273.1
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
Results 126 - 150 of 163
«
6
7
<