Double V-Lock Four Bolt Square Flange Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Four Bolt Square Flange Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double V-Lock Four Bolt Square Flange Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 151 - 163 of 163
Unit of Measure:
Imperial
Metric
Both
«
6
7
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVFX22V400S
22222
4
in
11.75
in
298.5
mm
1
in
24
mm
147000
lbf
653000
N
125000
lbf
555000
N
QVVF26V110S
22226
110
mm
12.38
in
314.5
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVFB26V110S
22226
110
mm
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVFC26V110S
22226
110
mm
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVF26V407S
22226
4 7/16
in
12.38
in
314.5
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVFB26V407S
22226
4 7/16
in
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVFC26V407S
22226
4 7/16
in
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVF26V408S
22226
4.5000
in
12.38
in
314.5
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVFB26V408S
22226
4.5000
in
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVFC26V408S
22226
4.5000
in
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVF26V115S
22226
115.000
mm
12.38
in
314.5
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVFB26V115S
22226
115.000
mm
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
QVVFC26V115S
22226
115.000
mm
13.98
in
355.1
mm
0.875
in
24
mm
212000
lbf
945000
N
170000
lbf
757000
N
Results 151 - 163 of 163
«
6
7
<