Double V-Lock Piloted Flange Cartridge
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Piloted Flange Cartridge
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double V-Lock Piloted Flange Cartridge
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 68
Unit of Measure:
Imperial
Metric
Both
1
2
3
Part Number
Bearing Number
Shaft Size
Bolt Circle Diameter
Bolt Size
Pilot Diameter
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVC11V115S
22211
1 15/16
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVCW11V115S
22211
1 15/16
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVC11V050S
22211
50
mm
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVCW11V050S
22211
50
mm
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVC11V200S
22211
2
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVCW11V200S
22211
2
in
5.38
in
136.7
mm
0.438
in
10
mm
4.5
in
114.3
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVC12V055S
22212
55
mm
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVCW12V055S
22212
55
mm
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVC12V203S
22212
2 3/16
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVCW12V203S
22212
2 3/16
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVC12V204S
22212
2 1/4
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVCW12V204S
22212
2 1/4
in
6
in
152.4
mm
0.5
in
12
mm
5
in
127
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVC14V060S
22214
60
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVCW14V060S
22214
60
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVC14V207S
22214
2 7/16
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVCW14V207S
22214
2 7/16
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVC14V208S
22214
2 1/2
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVCW14V208S
22214
2 1/2
in
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVC14V065S
22214
65
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVCW14V065S
22214
65
mm
6-1/2
in
165.1
mm
0.5
in
12
mm
5.5
in
139.7
mm
52000
lbf
231000
N
47800
lbf
213000
N
QVVC16V211S
22216
2 11/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVCW16V211S
22216
2 11/16
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVC16V212S
22216
2 3/4
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVCW16V212S
22216
2 3/4
in
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
QVVC16V070S
22216
70
mm
7-1/2
in
190.5
mm
0.625
in
16
mm
6.375
in
161.9
mm
62500
lbf
278000
N
57200
lbf
254000
N
Results 1 - 25 of 68
1
2
3
<