Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double V-Lock Round Flange Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Round Flange Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double V-Lock Round Flange Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 26 - 50 of 53 Unit of Measure: Imperial Metric Both 1 2 3 

Part Number

Bearing Number

Shaft Size

Bolt Circle Diameter

Bolt Size

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVFY22V312S 22222 3 3/4 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVFK22V312S 22222 3 3/4 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVFY22V100S 22222 100 mm 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVFK22V100S 22222 100 mm 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVFY22V315S 22222 3 15/16 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVFK22V315S 22222 3 15/16 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVFY22V400S 22222 4 in 10.75 in
273.1
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVFK22V400S 22222 4 in 12.88 in
327.2
mm
1 in
24
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVFY26V110S 22226 110 mm 12.88 in
327.2
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFK26V110S 22226 110 mm 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFX26V110S 22226 110 mm 12.88 in
327.2
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFY26V407S 22226 4 7/16 in 12.88 in
327.2
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFK26V407S 22226 4 7/16 in 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFX26V407S 22226 4 7/16 in 12.88 in
327.2
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFY26V408S 22226 4 1/2 in 12.88 in
327.2
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFK26V408S 22226 4 1/2 in 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFX26V408S 22226 4 1/2 in 12.88 in
327.2
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFY26V115S 22226 115 mm 12.88 in
327.2
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFK26V115S 22226 115 mm 14 in
355.6
mm
1.125 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFX26V115S 22226 115 mm 12.88 in
327.2
mm
1 in
24
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVFY28V125S 22228 125 mm 14 in
355.6
mm
1.125 in
24
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVVFX28V125S 22228 125 mm 14 in
355.6
mm
1.125 in
24
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVVFY28V415S 22228 4 15/16 in 14 in
355.6
mm
1.125 in
24
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVVFX28V415S 22228 4 15/16 in 14 in
355.6
mm
1.125 in
24
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVVFY28V500S 22228 5 in 14 in
355.6
mm
1.125 in
24
mm
237000 lbf
1060000
N
194000 lbf
863000
N
  Results 26 - 50 of 53 1 2 3 
<