Double V-Lock Two-Bolt Pillow Block
|
Shipping
|
Tax
|
Terms
Shopping Cart
0 Items
Request for Quote
0 Items
All Product Types
>
ENGINEERED BEARINGS
>
Mounted Bearings
>
Mounted Solid-Block Spherical Roller Bearings
>
Double V-Lock Solid-Block Mounted Bearings
>
Double V-Lock Two-Bolt Pillow Block
>
View Items
Download PDF
Download PDF
Printable Page
Email This Page
Save To Favorites
Please wait…
Double V-Lock Two-Bolt Pillow Block
For CAD models and more information, click Directly on the part number below.
larger image
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
Results Per Page :
25
50
100
200
Results 1 - 25 of 160
Unit of Measure:
Imperial
Metric
Both
1
2
3
4
5
»
Part Number
Bearing Number
Shaft Size
Base to Center Height
Bolt Spacing Min
Bolt Spacing Max
C0 - Static Load
C - Dynamic Load (Basic)
CAD
QVVP11V115S
22211
1 15/16
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPL11V115S
22211
1 15/16
in
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPN11V115S
22211
1 15/16
in
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVSN11V115S
22211
1 15/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVP11V050S
22211
50
mm
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPL11V050S
22211
50
mm
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPN11V050S
22211
50
mm
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVSN11V050S
22211
50
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVP11V200S
22211
2
in
2.25
in
57.2
mm
6
in
152.4
mm
7.13
in
181.1
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPL11V200S
22211
2
in
2.25
in
57.2
mm
5.93
in
150.6
mm
6.36
in
161.5
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVPN11V200S
22211
2
in
2.75
in
69.9
mm
6.5
in
165.1
mm
8.7
in
221
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVSN11V200S
22211
2
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
31900
lbf
142000
N
31400
lbf
140000
N
QVVP12V055S
22212
55
mm
2-1/2
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVPA13V055S
22213
55
mm
3
in
76.2
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVPKT13V055S
22213
55
mm
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVPL12V055S
22212
55
mm
2-1/2
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVSN12V055S
22212
55
mm
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVP12V203S
22212
2 3/16
in
2-1/2
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVPA13V203S
22213
2 3/16
in
3
in
76.2
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVPKT13V203S
22213
2 3/16
in
3
in
76.2
mm
7.66
in
194.6
mm
8.78
in
223
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVPL12V203S
22212
2 3/16
in
2-1/2
in
63.5
mm
6.5
in
165.1
mm
7.06
in
179.3
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVPN13V203S
22213
2 3/16
in
3.15
in
80
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
QVVSN12V203S
22212
2 3/16
in
2.76
in
70
mm
7.2
in
183
mm
8.5
in
216
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVP12V204S
22212
2 1/4
in
2-1/2
in
63.5
mm
6.5
in
165.1
mm
7.88
in
200.2
mm
39000
lbf
174000
N
38100
lbf
169000
N
QVVPA13V204S
22213
2 1/4
in
3
in
76.2
mm
7.2
in
182.9
mm
9.2
in
233.7
mm
48600
lbf
216000
N
46400
lbf
206000
N
Results 1 - 25 of 160
1
2
3
4
5
»
<