Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
551 - 600 of 787 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
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
QVVPN19V080SEO N/A 22219 N/A 80 mm N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V080SET N/A 22219 N/A 80 mm N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V080SO N/A 22219 N/A 80 mm N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V080ST N/A 22219 N/A 80 mm N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVP19V303SM N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPA20V303SM N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPL19V303SM N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVSN19V303SM N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 10.98 in279 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V303SM N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVP19V303SET N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVP19V303ST N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPA20V303SEM N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPA20V303SET N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPA20V303SO N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPA20V303ST N/A 22220 N/A 3 3/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPL19V303SEM N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPL19V303SEN N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPL19V303SN N/A 22219 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V303SEM N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V303SEO N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V303SET N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V303SO N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V303ST N/A 22219 N/A 3 3/16 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVP19V304SM N/A 22219 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPA20V304SM N/A 22220 N/A 3 1/4 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPL19V304SM N/A 22219 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVSN19V304SM N/A 22219 N/A 3 1/4 in N/A 3.94 in100 mm N/A 10.98 in279 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V304SM N/A 22219 N/A 3 1/4 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPL19V304ST N/A 22219 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V304SEM N/A 22219 N/A 3 1/4 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V304SEO N/A 22219 N/A 3 1/4 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V304SET N/A 22219 N/A 3 1/4 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V304SO N/A 22219 N/A 3 1/4 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V304ST N/A 22219 N/A 3 1/4 in N/A 3.94 in100 mm N/A 11.02 in279.9 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVP19V085SM N/A 22219 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPA20V085SM N/A 22220 N/A 85 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPL19V085SM N/A 22219 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVSN19V085SM N/A 22219 N/A 85 mm N/A 4.41 in112 mm N/A 10.98 in279 mm N/A 11.5 in292 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V085SM N/A 22219 N/A 85 mm N/A 3.94 in100 mm N/A 11.25 in286 mm N/A 11.63 in295.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPA20V085ST N/A 22220 N/A 85 mm N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPN19V085SEM N/A 22219 N/A 85 mm N/A 3.94 in100 mm N/A 11.25 in286 mm N/A 11.63 in295.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V085SEO N/A 22219 N/A 85 mm N/A 3.94 in100 mm N/A 11.25 in286 mm N/A 11.63 in295.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V085SET N/A 22219 N/A 85 mm N/A 3.94 in100 mm N/A 11.25 in286 mm N/A 11.63 in295.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V085SO N/A 22219 N/A 85 mm N/A 3.94 in100 mm N/A 11.25 in286 mm N/A 11.63 in295.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN19V085ST N/A 22219 N/A 85 mm N/A 3.94 in100 mm N/A 11.25 in286 mm N/A 11.63 in295.5 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVP19V307SM N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPA20V307SM N/A 22220 N/A 3 7/16 in N/A 4.5 in114.3 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVPL19V307SM N/A 22219 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
QVVPN20V307SM N/A 22220 N/A 3 7/16 in N/A 4.41 in112 mm N/A 10.88 in276.4 mm N/A 12.88 in327.2 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
QVVSN19V307SM N/A 22219 N/A 3 7/16 in N/A 4.41 in112 mm N/A 11.42 in290 mm N/A 12.87 in327 mm N/A 99000 lbf441000 N N/A 86600 lbf385000 N N/A CAD Icon (for items table)
551 - 600 of 787 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »