Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double V-Lock Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double V-Lock Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 76 - 100 of 163 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPA17V215S 22217 2 15/16 in 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVPL16V215S 22216 2 15/16 in 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVPN17V215S 22217 2 15/16 in 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVPXT16V215S 22216 2 15/16 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVSN16V215S 22216 2 15/16 in 3.74 in
95
mm
9.49 in
241
mm
10.98 in
279
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVP16V075S 22216 75 mm 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVPA17V075S 22217 75 mm 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVPL16V075S 22216 75 mm 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVPN17V075S 22217 75 mm 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVPXT16V075S 22216 75 mm 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVSN16V075S 22216 75 mm 3.74 in
95
mm
9.49 in
241
mm
10.98 in
279
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVP16V300S 22216 3 in 3.13 in
79.5
mm
7.88 in
200.2
mm
9.63 in
244.6
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVPA17V300S 22217 3 in 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVPL16V300S 22216 3 in 3.25 in
82.6
mm
7.7 in
195.6
mm
8.4 in
213.4
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVPN17V300S 22217 3 in 3.75 in
95.3
mm
9.5 in
241.3
mm
11 in
279.4
mm
71900 lbf
320000
N
66900 lbf
297000
N
QVVPXT16V300S 22216 3 in 3.5 in
88.9
mm
9.06 in
230.1
mm
10.44 in
265.2
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVSN16V300S 22216 3 in 3.74 in
95
mm
9.49 in
241
mm
10.98 in
279
mm
62500 lbf
278000
N
57200 lbf
254000
N
QVVP19V080S 22219 80 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPA20V080S 22220 80 mm 4.5 in
114.3
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVPL19V080S 22219 80 mm 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVSN19V080S 22219 80 mm 3.94 in
100
mm
10.98 in
279
mm
11.5 in
292
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVP19V303S 22219 3 3/16 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPA20V303S 22220 3 3/16 in 4.5 in
114.3
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVPL19V303S 22219 3 3/16 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVSN19V303S 22219 3 3/16 in 3.94 in
100
mm
10.98 in
279
mm
11.5 in
292
mm
99000 lbf
441000
N
86600 lbf
385000
N
  Results 76 - 100 of 163  1 2 3 4 5 »  
<