Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double V-Lock Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double V-Lock Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 101 - 125 of 163 Unit of Measure: Imperial Metric Both  1 2 3 4 5 »  

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVP19V304S 22219 3 1/4 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPA20V304S 22220 3 1/4 in 4.5 in
114.3
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVPL19V304S 22219 3 1/4 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVSN19V304S 22219 3 1/4 in 3.94 in
100
mm
10.98 in
279
mm
11.5 in
292
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVP19V085S 22219 85 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPA20V085S 22220 85 mm 4.5 in
114.3
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVPL19V085S 22219 85 mm 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVSN19V085S 22219 85 mm 4.41 in
112
mm
10.98 in
279
mm
11.5 in
292
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVP19V307S 22219 3 7/16 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPA20V307S 22220 3 7/16 in 4.5 in
114.3
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVPL19V307S 22219 3 7/16 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPN20V307S 22220 3 7/16 in 4.41 in
112
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVSN19V307S 22219 3 7/16 in 4.41 in
112
mm
11.42 in
290
mm
12.87 in
327
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVP19V308S 22219 3 1/2 in 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPA20V308S 22220 3 1/2 in 4.5 in
114.3
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVPL19V308S 22219 3 1/2 in 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPN20V308S 22220 3 1/2 in 4.41 in
112
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVSN19V308S 22219 3 1/2 in 4.41 in
112
mm
11.42 in
290
mm
12.87 in
327
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVP19V090S 22219 90 mm 3.75 in
95.3
mm
9.38 in
238.3
mm
11.25 in
285.8
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPA20V090S 22220 90 mm 4.5 in
114.3
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVPL19V090S 22219 90 mm 3.75 in
95.3
mm
9.25 in
235
mm
10.75 in
273.1
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVPN20V090S 22220 90 mm 4.41 in
112
mm
10.88 in
276.4
mm
12.88 in
327.2
mm
113000 lbf
502000
N
97700 lbf
435000
N
QVVSN19V090S 22219 90 mm 4.41 in
112
mm
11.42 in
290
mm
12.87 in
327
mm
99000 lbf
441000
N
86600 lbf
385000
N
QVVP22V311S 22222 3 11/16 in 4.13 in
104.9
mm
10.04 in
255
mm
12.6 in
320
mm
147000 lbf
653000
N
125000 lbf
555000
N
QVVPA22V311S 22222 3 11/16 in 4.94 in
125.5
mm
12.5 in
317.5
mm
14.5 in
368.3
mm
147000 lbf
653000
N
125000 lbf
555000
N
  Results 101 - 125 of 163  1 2 3 4 5 »  
<