Montage of Timken Bearing Products
Search Catalog
        
 All Product Types    Double V-Lock Two-Bolt Pillow Block
View Cart View RFQs Express Ordering  | Shipping 
 | Tax 
 | Terms
 Shopping Cart 0 Items
 Request for Quote 0 Items
All Product Types > ENGINEERED BEARINGS > Mounted Bearings > Mounted Solid-Block Spherical Roller Bearings > Double V-Lock Solid-Block Mounted Bearings > Double V-Lock Two-Bolt Pillow Block > View Items  
Download PDF Download PDF     Printable Page     Email Email This Page     Save To Favorites Save To Favorites

Double V-Lock Two-Bolt Pillow Block

For CAD models and more information, click Directly on the part number below.

Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”



Add To Cart Request Quote
   
  Results 151 - 163 of 163 Unit of Measure: Imperial Metric Both « 6 7 

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QVVPA26V407S 22226 4 7/16 in 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPN26V407S 22226 4 7/16 in 5.91 in
150
mm
14.46 in
367.3
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVSN26V407S 22226 4 7/16 in 5.91 in
150
mm
14.45 in
367
mm
15.75 in
400
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPA26V408S 22226 4 1/2 in 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPN26V408S 22226 4 1/2 in 5.91 in
150
mm
14.46 in
367.3
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVSN26V408S 22226 4 1/2 in 5.91 in
150
mm
14.45 in
367
mm
15.75 in
400
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPA26V115S 22226 115 mm 6 in
152.4
mm
14.25 in
362
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVPN26V115S 22226 115 mm 5.91 in
150
mm
14.46 in
367.3
mm
15.75 in
400.1
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVSN26V115S 22226 115 mm 5.91 in
150
mm
14.45 in
367
mm
15.75 in
400
mm
212000 lbf
945000
N
170000 lbf
757000
N
QVVSN28V125S 22228 125 mm 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVVSN28V415S 22228 4 15/16 in 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVVSN28V500S 22228 5 in 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
237000 lbf
1060000
N
194000 lbf
863000
N
QVVSN28V130S 22228 130 mm 5.91 in
150
mm
15.83 in
402
mm
17.13 in
435
mm
237000 lbf
1060000
N
194000 lbf
863000
N
  Results 151 - 163 of 163 « 6 7 
<