- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Disc CouplingsDisc Couplings
- DI Type (Drop-In Spacer)DI Type (Drop-In Spacer)
- DI-6 Type Hubs with Keyway - Inch (Imperial) BoresDI-6 Type Hubs with Keyway - Inch (Imperial) Bores
- View Items
DI-6 Type Hubs with Keyway - Inch (Imperial) Bores
DI-6 Type Hubs with Keyway - Inch (Imperial) Bores
DI Type (Drop-In Spacer)
- The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
Item Number |
Description |
Bore Size |
Hub Style |
Size |
Set Screw Style Coupling Size (Dimension T) |
Length thru Bore |
Nominal Torque |
---|---|---|---|---|---|---|---|
69790412127 | Description N/A DI90-6 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Hub Style N/A Standard | Size N/A 90-6 | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 1.570 in39.88 mm | Nominal Torque N/A 2100 in·lb |
69790412128 | Description N/A DI90-6 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub Style N/A Standard | Size N/A 90-6 | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 1.570 in39.88 mm | Nominal Torque N/A 2100 in·lb |
69790499458 | Description N/A DI110-6 HUB .750/.751 KW 2SS | Bore Size N/A 3/4 in | Hub Style N/A Standard | Size N/A 110-6 | Set Screw Style Coupling Size (Dimension T) N/A 1/4-20 | Length thru Bore N/A 1.97 in50.04 mm | Nominal Torque N/A 5100 in·lb |
69790497403 | Description N/A DI110-6 HUB 1.625/1.626 3/8KW | Bore Size N/A 1 5/8 in | Hub Style N/A Standard | Size N/A 110-6 | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 1.97 in50.04 mm | Nominal Torque N/A 5100 in·lb |
69790497126 | Description N/A DI110-6 HUB 1-1/8 1/4X1/8KW | Bore Size N/A 1 1/8 in | Hub Style N/A Standard | Size N/A 110-6 | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 1.97 in50.04 mm | Nominal Torque N/A 5100 in·lb |
69790495123 | Description N/A DI110-6 HUB 1-5/8 3/8X3/16KW | Bore Size N/A 1 5/8 in | Hub Style N/A Standard | Size N/A 110-6 | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 1.97 in50.04 mm | Nominal Torque N/A 5100 in·lb |
69790497874 | Description N/A DI110-6 HUB 7/8 3/16X3/32 KW | Bore Size N/A 7/8 in | Hub Style N/A Standard | Size N/A 110-6 | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 1.97 in50.04 mm | Nominal Torque N/A 5100 in·lb |
69790493632 | Description N/A DI132-6 HUB 1.626 3/8KW 2SS90 | Bore Size N/A 1 5/8 in | Hub Style N/A Standard | Size N/A 132-6 | Set Screw Style Coupling Size (Dimension T) N/A 3/8-16 | Length thru Bore N/A 2.36 in59.94 mm | Nominal Torque N/A 9700 in·lb |
69790496298 | Description N/A DI132-6 HUB 1-3/8 5/16X5/32KW | Bore Size N/A 1 3/8 in | Hub Style N/A Standard | Size N/A 132-6 | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 2.36 in59.94 mm | Nominal Torque N/A 9700 in·lb |
69790499090 | Description N/A DI132-6 HUB 2.5015 5/8KW 2SS | Bore Size N/A 2 1/2 in | Hub Style N/A Standard | Size N/A 132-6 | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 2.36 in59.94 mm | Nominal Torque N/A 9700 in·lb |
69790411364 | Description N/A DI158-6 HUB 2.7539/2.7559 *KW | Bore Size N/A 2 3/4 in | Hub Style N/A Standard | Size N/A 158-6 | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 2.76 in70.1 mm | Nominal Torque N/A 17700 in·lb |
69790497747 | Description N/A DI110-6 JUMBO HUB 2-3/8 5/8KW | Bore Size N/A 2 3/8 in | Hub Style N/A Jumbo | Size N/A 110-6 | Set Screw Style Coupling Size (Dimension T) N/A No Setscrew | Length thru Bore N/A 1.97 in50.04 mm | Nominal Torque N/A 5100 in·lb |