- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Disc CouplingsDisc Couplings
- DI Type (Drop-In Spacer)DI Type (Drop-In Spacer)
- DI-6 Type Jumbo Hubs - Rough Stock BoreDI-6 Type Jumbo Hubs - Rough Stock Bore
- View Items
DI-6 Type Jumbo Hubs - Rough Stock Bore
DI-6 Type Jumbo Hubs - Rough Stock Bore
DI Type (Drop-In Spacer)
- The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
Item Number |
Description |
Size |
Hub Style |
Length thru Bore |
Nominal Torque |
Max. Bore (Dimensions ID1/ID2) |
---|---|---|---|---|---|---|
![]() | ||||||
69790492087 | Description N/A DI110-6 JUMBO HUB RSB | Size N/A 110-6 | Hub Style N/A Jumbo | Length thru Bore N/A 1.97 in50.04 mm | Nominal Torque N/A 5100 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.940 in75.00 mm |
69790492088 | Description N/A DI132-6 JUMBO HUB RSB | Size N/A 132-6 | Hub Style N/A Jumbo | Length thru Bore N/A 2.36 in59.94 mm | Nominal Torque N/A 9700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 3.560 in90.00 mm |
69790492089 | Description N/A DI158-6 JUMBO HUB RSB | Size N/A 158-6 | Hub Style N/A Jumbo | Length thru Bore N/A 2.76 in70.1 mm | Nominal Torque N/A 17700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.130 in105.00 mm |
69790492090 | Description N/A DI185-6 JUMBO HUB RSB | Size N/A 185-6 | Hub Style N/A Jumbo | Length thru Bore N/A 3.150 in80.01 mm | Nominal Torque N/A 29200 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 4.940 in125 mm |
69790492091 | Description N/A DI202-6 JUMBO HUB RSB | Size N/A 202-6 | Hub Style N/A Jumbo | Length thru Bore N/A 3.54 in89.92 mm | Nominal Torque N/A 40700 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 5.380 in135.00 mm |
69790492092 | Description N/A DI228-6 JUMBO HUB RSB | Size N/A 228-6 | Hub Style N/A Jumbo | Length thru Bore N/A 3.940 in100.08 mm | Nominal Torque N/A 62000.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 5.940 in150 mm |
69790492093 | Description N/A DI255-6 JUMBO HUB RSB | Size N/A 255-6 | Hub Style N/A Jumbo | Length thru Bore N/A 4.530 in115.06 mm | Nominal Torque N/A 90300.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 6.630 in170.00 mm |
69790492094 | Description N/A DI278-6 JUMBO HUB RSB | Size N/A 278-6 | Hub Style N/A Jumbo | Length thru Bore N/A 4.920 in124.97 mm | Nominal Torque N/A 125700.00 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 7.310 in185.00 mm |
69790492095 | Description N/A DI302-6 JUMBO HUB RSB | Size N/A 302-6 | Hub Style N/A Jumbo | Length thru Bore N/A 5.320 in135.13 mm | Nominal Torque N/A 177000 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 7.880 in200 mm |
69790494935 | Description N/A DI90-6 JUMBO HUB RSB | Size N/A 90-6 | Hub Style N/A Jumbo | Length thru Bore N/A 1.570 in39.88 mm | Nominal Torque N/A 2100 in·lb | Max. Bore (Dimensions ID1/ID2) N/A 2.250 in59.00 mm |