The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.

    Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Size

Hub Style

Item Number

Description 

Size

Hub Style

Length thru Bore

Nominal Torque

Max. Bore (Dimensions ID1/ID2)

SAP Material ID

69790494935 N/A DI90-6-HUB JUMBO-RSB N/A 90-6 N/A Jumbo N/A 1.570 in39.88 mm N/A 2100 in·lb N/A 2.250 in59.00 mm N/A
69790492087 N/A DI110-6-HUB JUMBO-RSB N/A 110-6 N/A Jumbo N/A 1.97 in50.04 mm N/A 5100 in·lb N/A 2.940 in75.00 mm N/A
DI132-6-HUB JUMBO-RSB N/A DI132-6-HUB JUMBO-RSB N/A 132-6 N/A Jumbo N/A 2.36 in59.94 mm N/A 9700 in·lb N/A 3.560 in90.00 mm N/A 101785380
DI158-6-HUB JUMBO-RSB N/A DI158-6-HUB JUMBO-RSB N/A 158-6 N/A Jumbo N/A 2.76 in70.1 mm N/A 17700 in·lb N/A 4.130 in105.00 mm N/A 101785381
69790492090 N/A DI185-6-HUB JUMBO-RSB N/A 185-6 N/A Jumbo N/A 3.150 in80.01 mm N/A 29200 in·lb N/A 4.940 in125 mm N/A
DI202-6-HUB JUMBO-RSB N/A DI202-6-HUB JUMBO-RSB N/A 202-6 N/A Jumbo N/A 3.54 in89.92 mm N/A 40700 in·lb N/A 5.380 in135.00 mm N/A 101785383
DI228-6-HUB JUMBO-RSB N/A DI228-6-HUB JUMBO-RSB N/A 228-6 N/A Jumbo N/A 3.940 in100.08 mm N/A 62000.00 in·lb N/A 5.940 in150 mm N/A 101785384
DI255-6-HUB JUMBO-RSB N/A DI255-6-HUB JUMBO-RSB N/A 255-6 N/A Jumbo N/A 4.530 in115.06 mm N/A 90300.00 in·lb N/A 6.630 in170.00 mm N/A 101785385
DI278-6-HUB JUMBO-RSB N/A DI278-6-HUB JUMBO-RSB N/A 278-6 N/A Jumbo N/A 4.920 in124.97 mm N/A 125700.00 in·lb N/A 7.310 in185.00 mm N/A 101785386
DI302-6-HUB JUMBO-RSB N/A DI302-6-HUB JUMBO-RSB N/A 302-6 N/A Jumbo N/A 5.320 in135.13 mm N/A 177000 in·lb N/A 7.880 in200 mm N/A 101785387
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1