- Product Types of LovejoyProduct Types of Lovejoy
- Couplings & Power Transmission Parts CatalogCouplings & Power Transmission Parts Catalog
- Disc CouplingsDisc Couplings
- DI Type (Drop-In Spacer)DI Type (Drop-In Spacer)
- DI-6 Type Complete Couplings - Finished BoresDI-6 Type Complete Couplings - Finished Bores
- View Items
DI-6 Type Complete Couplings - Finished Bores
DI-6 Type Complete Couplings - Finished Bores
DI Type (Drop-In Spacer)
- The DI Type coupling has a “Drop-In” spacer assembly that is assembled at the factory. The coupling consists of two hubs and a spacer assembly comprising of the spacer, two unitized disc packs, and two guard rings. The disc packs are bolted to the spacer and guard rings at the factory using the torque values recommended by Lovejoy for the disc pack bolts. With the hubs mounted on the shafts, the entire disc pack assembly can be “Dropped In” place between the two hubs. The hubs are piloted to ensure proper centering of the spacer assembly. This piloting serves as an anti-flail feature and aids in the coupling’s ability to meet the balance standards mandated by API. This style coupling is designed to meet the balance and anti-flail requirements specified in API-610.
Oversized, or Jumbo, hubs are available for use with the DI Type coupling to allow for larger bore sizes on most DI coupling sizes. This allows for the use of smaller DI couplings in applications where a smaller size coupling can still accommodate the application torque.
- Note: If not a re-order, please call to confirm/verify complete finished bore coupling design prior to ordering.
Item Number |
Description |
Size |
Bore Size |
Keyway 1 (W x D) |
Keyway 2 (W x D) |
Dimension FD |
Overall Length |
Nominal Torque |
---|---|---|---|---|---|---|---|---|
69790497269 | Description N/A DI110-6 CPLG 5/8X3/4 KW BSE=5 | Size N/A 110-6 | Bore Size N/A 0.625 & 0.75 in | Keyway 1 (W x D) N/A 3/16 x 3/32 in | Keyway 2 (W x D) N/A 3/16 x 3/32 in | Dimension FD N/A 4.53 in115 mm | Overall Length N/A 8.94 in227 mm | Nominal Torque N/A 5100 in·lb |
69790497727 | Description N/A DI110-6 1-3/8X1-7/8 BSE=4.25 | Size N/A 110-6 | Bore Size N/A 1.375 & 1.875 in | Keyway 1 (W x D) N/A 5/16 x 5/32 in | Keyway 2 (W x D) N/A 1/2 x 1/4 in | Dimension FD N/A 4.53 in115 mm | Overall Length N/A 8.19 in208 mm | Nominal Torque N/A 5100 in·lb |
69790499343 | Description N/A DI132-6 1-1/2X1-7/8 BSE=57" | Size N/A 132-6 | Bore Size N/A 1.5 & 1.875 in | Keyway 1 (W x D) N/A 3/8 x 3/16 in | Keyway 2 (W x D) N/A 1/2 x 1/4 in | Dimension FD N/A 5.47 in139 mm | Overall Length N/A 61.72 in1568 mm | Nominal Torque N/A 9700 in·lb |
69790499518 | Description N/A DI132-6 CPLG 1-1/2X2-1/2 BSE4" | Size N/A 132-6 | Bore Size N/A 1.5 & 2.5 in | Keyway 1 (W x D) N/A 3/8 x 3/16 in | Keyway 2 (W x D) N/A 5/8 x 5/16 in | Dimension FD N/A 5.47 in139 mm | Overall Length N/A 8.72 in231 mm | Nominal Torque N/A 9700 in·lb |
69790496425 | Description N/A DI110-6 1.501X1.626 BSE=5" | Size N/A 110-6 | Bore Size N/A 1.501 & 1.626 in | Keyway 1 (W x D) N/A | Keyway 2 (W x D) N/A | Dimension FD N/A 4.53 in115 mm | Overall Length N/A 8.94 in227 mm | Nominal Torque N/A 5100 in·lb |
69790499740 | Description N/A DI158-6 1.626*KWX2.3765 BSE=7" | Size N/A 158-6 | Bore Size N/A 1.626 & 2.3765 in | Keyway 1 (W x D) N/A 1/2 x 1/4 in | Keyway 2 (W x D) N/A 5/8 x 5/16 in | Dimension FD N/A 6.5 in165 mm | Overall Length N/A 12.52 in318 mm | Nominal Torque N/A 17700 in·lb |
69790499044 | Description N/A DI158-6 1.626*KWX2.6265 BSE=7" | Size N/A 158-6 | Bore Size N/A 1.626 & 2.6265 in | Keyway 1 (W x D) N/A 1/2 x 1/4 in | Keyway 2 (W x D) N/A 5/8 x 5/16 in | Dimension FD N/A 6.5 in165 mm | Overall Length N/A 12.52 in318 mm | Nominal Torque N/A 17700 in·lb |
69790494528 | Description N/A DI110-6 1.7490X50MM H7 BSE4.25 | Size N/A 110-6 | Bore Size N/A 1.749 & 50mm in | Keyway 1 (W x D) N/A 3/8 x 3/16 in | Keyway 2 (W x D) N/A 14 x 3.8 mm in | Dimension FD N/A 4.53 in115 mm | Overall Length N/A 8.19 in208 mm | Nominal Torque N/A 5100 in·lb |
69790498742 | Description N/A DI132-6 CPLG 1-7/8 BSE=3.5 | Size N/A 132-6 | Bore Size N/A 1.875 & 1.875 in | Keyway 1 (W x D) N/A 1/2 x 1/4 in | Keyway 2 (W x D) N/A 1/2 x 1/4 in | Dimension FD N/A 5.47 in139 mm | Overall Length N/A 8.22 in231 mm | Nominal Torque N/A 9700 in·lb |
69790493210 | Description N/A DI132-6 CPLG 2"X2-1/8 BSE=5" | Size N/A 132-6 | Bore Size N/A 2.0 & 2.125 in | Keyway 1 (W x D) N/A 1/2 x 1/4 in | Keyway 2 (W x D) N/A 1/2 x 1/4 in | Dimension FD N/A 5.47 in139 mm | Overall Length N/A 9.72 in231 mm | Nominal Torque N/A 9700 in·lb |
69790493234 | Description N/A DI132-6 CPLG 2"X2-3/8 BSE=5" | Size N/A 132-6 | Bore Size N/A 2.0 & 2.375 in | Keyway 1 (W x D) N/A 1/2 x 1/4 in | Keyway 2 (W x D) N/A 5/8 x 5/16 in | Dimension FD N/A 5.47 in139 mm | Overall Length N/A 9.72 in231 mm | Nominal Torque N/A 9700 in·lb |
69790499733 | Description N/A DI132-6 2-1/8X2-7/8JUMBO BSE=8 | Size N/A 132-6 | Bore Size N/A 2.125 & 2.875 in | Keyway 1 (W x D) N/A 1/2 x 1/4 in | Keyway 2 (W x D) N/A 3/4 x 3/8 in | Dimension FD N/A 5.47 in139 mm | Overall Length N/A 12.72 in323 mm | Nominal Torque N/A 9700 in·lb |
69790499282 | Description N/A DI132-6 2.3765X60 F7 2SSBSE=5" | Size N/A 132-6 | Bore Size N/A 2.3765 & 60 in | Keyway 1 (W x D) N/A 5/8 x 5/16 in | Keyway 2 (W x D) N/A 18 x 4.4 mm in | Dimension FD N/A 5.47 in139 mm | Overall Length N/A 9.72 in247 mm | Nominal Torque N/A 9700 in·lb |
69790499304 | Description N/A DI132-6 2.3765X60F7 KWSS BSE=7 | Size N/A 132-6 | Bore Size N/A 2.3765 & 60 in | Keyway 1 (W x D) N/A 5/8 x 5/16 in | Keyway 2 (W x D) N/A 18 x 4.4 mm in | Dimension FD N/A 5.47 in139 mm | Overall Length N/A 11.72 in298 mm | Nominal Torque N/A 9700 in·lb |
69790498687 | Description N/A DI132-6 2.3765X65.03 BSE=5"2SS | Size N/A 132-6 | Bore Size N/A 2.3765 & 60.03 in | Keyway 1 (W x D) N/A 5/8 x 5/16 in | Keyway 2 (W x D) N/A 18 x 4.4 mm in | Dimension FD N/A 5.47 in139 mm | Overall Length N/A 9.72 in247 mm | Nominal Torque N/A 9700 in·lb |
69790499412 | Description N/A DI202-6 CPLG 2-1/2X4-3/8 BSE=7 | Size N/A 202-6 | Bore Size N/A 2.5 & 4.375 in | Keyway 1 (W x D) N/A 5/8 x 5/16 in | Keyway 2 (W x D) N/A 1 x 1/2 in | Dimension FD N/A 8.27 in210.00 mm | Overall Length N/A 14.08 in366 mm | Nominal Torque N/A 40700 in·lb |
69790493077 | Description N/A DI202-6 CPLG 2-3/4X4" BSE=7.31 | Size N/A 202-6 | Bore Size N/A 2.75 & 4 in | Keyway 1 (W x D) N/A 5/8 x 5/16 in | Keyway 2 (W x D) N/A 1 x 1/2 in | Dimension FD N/A 8.27 in210.00 mm | Overall Length N/A 14.39 in366 mm | Nominal Torque N/A 40700 in·lb |
69790495377 | Description N/A DI158-6 2.8765X75MM BSE=18" | Size N/A 158-6 | Bore Size N/A 2.8765 & 75 mm in | Keyway 1 (W x D) N/A 3/4 x 3/8 in | Keyway 2 (W x D) N/A 20 x 4.9 mm in | Dimension FD N/A 6.5 in165 mm | Overall Length N/A 23.52 in597 mm | Nominal Torque N/A 17700 in·lb |
69790498993 | Description N/A DI158-6 CPLG 3-3/8X10B BSE=5.5 | Size N/A 158-6 | Bore Size N/A 3.375 & 10B in | Keyway 1 (W x D) N/A 7/8 x 7/16 in | Keyway 2 (W x D) N/A 10B 2" in | Dimension FD N/A 6.5 in165 mm | Overall Length N/A 11.02 in280 mm | Nominal Torque N/A 17700 in·lb |
69790497782 | Description N/A DI202-6 80.03X130.04MM BSE7.31 | Size N/A 202-6 | Bore Size N/A 80.03 mm & 130.04 mm in | Keyway 1 (W x D) N/A 22 x 5.4 mm in | Keyway 2 (W x D) N/A 35 x 11.4 mm in | Dimension FD N/A 8.27 in210.00 mm | Overall Length N/A 14.39 in366 mm | Nominal Torque N/A 40700 in·lb |